(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Latex Gloves 100 pcs Thickness (mm) 0.13 (TRTC-L)

Latex Gloves 100 pcs Thickness (mm) 0.13 (TRTC-L)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
TRTC-L
TRTC-M
TRTC-S
TRTC-XS
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Size Palm perimeter
(cm)
Middle finger length
(cm)
JAN Code Trusco Code Mass Amount Of Content

฿ 1,109.00

GLOVES FOR CLEAN ROOM 1 Pack(s)

100 Pieces Per Package

Same day L 21 8.5 4989999338591 487-6334 770 g/bag 1 Bag (100 Sheets)

฿ 1,109.00

GLOVES FOR CLEAN ROOM 1 Pack(s)

100 Pieces Per Package

1 Day(s) M 18.8 8.0 4989999338584 487-6342 720 g/bag 1 Bag (100 Sheets)

฿ 1,109.00

GLOVES FOR CLEAN ROOM 1 Pack(s)

100 Pieces Per Package

Same day S 16.8 7.5 4989999338577 487-6351 640 g/bag 1 Bag (100 Sheets)

฿ 1,109.00

GLOVES FOR CLEAN ROOM 1 Pack(s)

100 Pieces Per Package

1 Day(s) XS 15.2 7.0 4989999338560 487-6369 600 g/bag 1 Bag (100 Sheets)

Basic Specifications

  • Product Type
    Gloves
  • Grade Standard (Fed.Std. 209D Class)
    100
  • Material
    Natural Rubber, Latex
  • Thickness(mm)
    0.13
  • Overall Length(cm)
    30
  • Color
    Natural
  • Specification details
    For both the right and left. Smooth type. Clean pack specifications. No powder.
  • JIS B9920 / ISO14664-1 (Class)
    5 Equivalent
  • Amount Of Content
    1 Bag (100 Sheets)

Product Description

[Features]
· Cleaned in ultra-pure water in a class 100 clean room environment and clean packaged.
· Highly clean latex glove excellent in elasticity, durability and fit.
[Applications]
· For pharmaceutical factories and pretreatment of semiconductor devices.
· Can be used in a wide range of fields, from processing to inspection work.
· For pharmaceutical factories and pretreatment of semiconductor devices.

Part Number
TRTC-L
TRTC-M
TRTC-S
TRTC-XS
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Size Palm perimeter
(cm)
Middle finger length
(cm)
JAN Code Trusco Code Mass Amount Of Content

฿ 1,109.00

GLOVES FOR CLEAN ROOM 1 Pack(s)

100 Pieces Per Package

Same day L 21 8.5 4989999338591 487-6334 770 g/bag 1 Bag (100 Sheets)

฿ 1,109.00

GLOVES FOR CLEAN ROOM 1 Pack(s)

100 Pieces Per Package

1 Day(s) M 18.8 8.0 4989999338584 487-6342 720 g/bag 1 Bag (100 Sheets)

฿ 1,109.00

GLOVES FOR CLEAN ROOM 1 Pack(s)

100 Pieces Per Package

Same day S 16.8 7.5 4989999338577 487-6351 640 g/bag 1 Bag (100 Sheets)

฿ 1,109.00

GLOVES FOR CLEAN ROOM 1 Pack(s)

100 Pieces Per Package

1 Day(s) XS 15.2 7.0 4989999338560 487-6369 600 g/bag 1 Bag (100 Sheets)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Hyper purified water washing/clean packing in a class 100 clean environment.
●Highly clean latex gloves excellent in elasticity, durability and fit.

Specification

●Color:Natural
●Q'ty Per Bag(sheet):100
●SPQ(bag):10
●Equivalent to ISO Class 5(Fed/STD class 100)
●Clean Packed Specification
●Thickness: 0.13mm
●Dual Purpose for Left and Right
●Smooth Type

Materials

●Natural Rubber(latex)