- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Cap Baseball Cap Type
(TCGCA-B)
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Color |
JAN Code |
Trusco Code |
Capacity |
|
฿ 528.00
|
CLEAN HOOD CAP
|
1 Piece(s)
|
|
Same day
|
Blue |
4989999321371 |
489-2518 |
1 pc. |
|
฿ 487.00
|
CLEANROOM HOODS/CAPS
|
1 Piece(s)
|
|
12 Day(s)
|
White |
4989999321388 |
489-2526 |
1 pc. |
Basic Specifications
-
- Product Type
- Cap
-
- Specifications
- With Shoulder
-
- Size
- Configurable
-
- Grade Standard (Fed.Std. 209D Class)
- 10000
-
- Mass(g)
- 60
-
- Material
- Polyester
-
- Notes
- It has not been packaged in a cleanroom.
-
- JIS B9920 / ISO14664-1 (Class)
- 7 Equivalent
-
- Capacity
- 1 pc.
Product Description
[Features]
· It is a shallow type.
· Product with excellent fitting property because the rear part is made of rubber.
[Applications]
· For work in cleanrooms.
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Color |
JAN Code |
Trusco Code |
Capacity |
|
฿ 528.00
|
CLEAN HOOD CAP
|
1 Piece(s)
|
|
Same day
|
Blue |
4989999321371 |
489-2518 |
1 pc. |
|
฿ 487.00
|
CLEANROOM HOODS/CAPS
|
1 Piece(s)
|
|
12 Day(s)
|
White |
4989999321388 |
489-2526 |
1 pc. |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?