(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Hood without Visor TCGF

Hood without Visor TCGF

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • From :
    ฿ 1,100.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
TCGF-B
TCGF-W
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color JAN Code Trusco Code Capacity

฿ 1,100.00

CLEANROOM HOODS/CAPS 1 Piece(s) 1 Day(s) Blue 4989999321395 489-2551 1 pc.

฿ 1,100.00

CLEANROOM HOODS/CAPS 1 Piece(s) 12 Day(s) White 4989999321401 489-2569 1 pc.

Basic Specifications

  • Product Type
    Hood
  • Specifications
    No flange
  • Size
    Configurable
  • Grade Standard (Fed.Std. 209D Class)
    100
  • Mass(g)
    80
  • Supplement
    Cleanroom packaged.
  • Material
    Polyester
  • JIS B9920 / ISO14664-1 (Class)
    5 Equivalent
  • Capacity
    1 pc.

Product Description

[Features]
· A thoroughly low-cost, high-quality product. The antistatic yarn can also maintain excellent antistatic properties due to grid specification.
[Applications]
· For work in cleanrooms.

Part Number
TCGF-B
TCGF-W
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color JAN Code Trusco Code Capacity

฿ 1,100.00

CLEANROOM HOODS/CAPS 1 Piece(s) 1 Day(s) Blue 4989999321395 489-2551 1 pc.

฿ 1,100.00

CLEANROOM HOODS/CAPS 1 Piece(s) 12 Day(s) White 4989999321401 489-2569 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Specification

●Size:Free
●SPQ(sheet):10
●Clean Packed Specification
●Equivalent to ISO Class 5(Fed/STD class 100)

Materials

●Polyester