(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Measuring Cups, With Opening, Capacity 500–5000 ml (TSH634M)

Measuring Cups, With Opening, Capacity 500–5000 ml (TSH634M)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
TSH634M
TSH635M
TSH637M
TSH638M
TSH639M
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity Outer Diameter
(mm)
Height
(mm)
JAN Code Trusco Code Mass
(g)
Amount Of Content

฿ 598.00

MEASURING CUPS 1 Piece(s) 1 Day(s) 500 100 90 4989999343274 488-6275 170 1 pc.

฿ 719.00

MEASURING CUPS 1 Piece(s) 1 Day(s) 1000 117 108 4989999343281 488-6291 250 1 pc.

฿ 941.00

MEASURING CUPS 1 Piece(s) Same day 2000 143 145 4989999343298 488-6313 390 1 pc.

฿ 1,205.00

MEASURING CUPS 1 Piece(s) 12 Day(s) 3000 168 160 4989999343304 488-6321 500 1 pc.

฿ 1,585.00

MEASURING CUPS 1 Piece(s) Same day 5000 198 185 4989999343311 488-6330 680 1 pc.

Basic Specifications

  • Product Type
    Cup
  • Material
    Stainless Steel
  • Scale gradation(ml)
    50
  • Material Details
    Stainless steel (SUS304)
  • Specifications
    With handle
  • Amount Of Content
    1 pc.

Product Description

Lightweight cup that is impact-resistant and boasts good heat resistance.
[Features]
· Convenient for transferring liquid into a container with narrow opening (with spout).
[Applications]
· Measurement of liquid, powder, etc.

Part Number
TSH634M
TSH635M
TSH637M
TSH638M
TSH639M
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity Outer Diameter
(mm)
Height
(mm)
JAN Code Trusco Code Mass
(g)
Amount Of Content

฿ 598.00

MEASURING CUPS 1 Piece(s) 1 Day(s) 500 100 90 4989999343274 488-6275 170 1 pc.

฿ 719.00

MEASURING CUPS 1 Piece(s) 1 Day(s) 1000 117 108 4989999343281 488-6291 250 1 pc.

฿ 941.00

MEASURING CUPS 1 Piece(s) Same day 2000 143 145 4989999343298 488-6313 390 1 pc.

฿ 1,205.00

MEASURING CUPS 1 Piece(s) 12 Day(s) 3000 168 160 4989999343304 488-6321 500 1 pc.

฿ 1,585.00

MEASURING CUPS 1 Piece(s) Same day 5000 198 185 4989999343311 488-6330 680 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Convenient when transferring liquid to a narrow mouthed bottle(with spout).

Materials

●Stainless Steel(SUS304)