(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Static Electricity Eliminator Sheet Spark Guard 4 Languages

Static Electricity Eliminator Sheet Spark Guard 4 Languages

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost

Specifications of TSG-K100D-FL

  • Product Type
    Antistatic Countermeasures - Sheet
  • Sheet dimensions(mm)
    100×100×1.5
  • JAN Code
    4989999244977
  • Trusco Code
    440-9906
  • Material
    Special Antistatic Resin (Polyvinyl Chloride Resin Base)
  • Specifications
    Surface resistance value: 10×10⁹-¹⁰ Ω, with double sided tape
  • Mass(g)
    33
  • Internal Capacity
    1 Pack (2 pcs)
Part Number
TSG-K100D-FL
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Internal Capacity

฿ 676.36

STATIC ELECTRICITY REMOVAL SH 1 Pack(s)

2 Pieces Per Package

10 Day(s) 1 Pack (2 pcs)

Basic Specifications

  • Product Type
    Antistatic Countermeasures - Sheet
  • Sheet dimensions(mm)
    100×100×1.5
  • JAN Code
    4989999244977
  • Trusco Code
    440-9906
  • Material
    Special Antistatic Resin (Polyvinyl Chloride Resin Base)
  • Specifications
    Surface resistance value: 10×10⁹-¹⁰ Ω, with double sided tape
  • Mass(g)
    33
  • Internal Capacity
    1 Pack (2 pcs)

Product Description

Anti-static sheet that can be attached to metals, etc., to mitigate the impact of static shock.
[Features]
· Transparent and beautiful appearance without using carbon, yet still conductive.
· Flexible and can be pasted on to gentle curved surfaces.
· Stick onto various metal parts to discharge static electricity from the body simply by touching.
· Visual indication type.
[Applications]
· Ideal for areas prone to electrostatic shock in daily life and places where metal and plating processes are carried out.
· Ideal for doors, etc. at factories, hotels, elevators, residences, offices, etc.

Specifications of TSG-K100D-FL

  • Product Type
    Antistatic Countermeasures - Sheet
  • Sheet dimensions(mm)
    100×100×1.5
  • JAN Code
    4989999244977
  • Trusco Code
    440-9906
  • Material
    Special Antistatic Resin (Polyvinyl Chloride Resin Base)
  • Specifications
    Surface resistance value: 10×10⁹-¹⁰ Ω, with double sided tape
  • Mass(g)
    33
  • Internal Capacity
    1 Pack (2 pcs)
Part Number
TSG-K100D-FL
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Internal Capacity

฿ 676.36

STATIC ELECTRICITY REMOVAL SH 1 Pack(s)

2 Pieces Per Package

10 Day(s) 1 Pack (2 pcs)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1