(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Adhesive Tape for Repair (for Tent Warehouse) (TTRA-1-W)

Adhesive Tape for Repair (for Tent Warehouse) (TTRA-1-W)

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
TTRA-1-GN
TTRA-1-IV
TTRA-1-SV
TTRA-1-W
TTRA-5-GN SALE
TTRA-5-IV SALE
TTRA-5-SV SALE
TTRA-5-W SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Length
(m)
Color Mass
(g)
Amount Of Content

฿ 3,208.00

TRUCK SHEETS 1 Piece(s) 1 Day(s) 1 Green 760 1 Roll

฿ 3,061.00

TRUCK SHEETS 1 Piece(s) Same day 1 Ivory 760 1 Roll

฿ 3,208.00

TRUCK SHEETS 1 Piece(s) 1 Day(s) 1 Silver 760 1 Roll

฿ 3,208.00

TRUCK SHEETS 1 Piece(s) 12 Day(s) 1 White 760 1 Roll

฿ 14,516.13

฿ 12,788.71

TRUCK SHEETS 1 Piece(s) 1 Day(s) 5 Green 3800 1 Roll

฿ 14,516.13

฿ 12,788.71

TRUCK SHEETS 1 Piece(s) 1 Day(s) 5 Ivory 3800 1 Roll

฿ 14,516.13

฿ 12,788.71

TRUCK SHEETS 1 Piece(s) 1 Day(s) 5 Silver 3800 1 Roll

฿ 14,516.13

฿ 12,788.71

TRUCK SHEETS 1 Piece(s) 1 Day(s) 5 White 3800 1 Roll

Basic Specifications

  • Product Type
    Repair Material
  • Width(m)
    980
  • Thickness(mm)
    0.65
  • Material
    Adhesive Compound: Acrylic Type
  • Base Materials
    Polyester foundation cloth (Surface; PVC resin)
  • Specification 1
    Canvas Type
  • Amount Of Content
    1 Roll

Product Description

[Features]
· Fabric for tent storage has excellent durability.
· Since it has adhesive on the reverse side, it can be used just by peeling off the lining.
[Applications]
· For repairing tent warehouses.

Part Number
TTRA-1-GN
TTRA-1-IV
TTRA-1-SV
TTRA-1-W
TTRA-5-GN SALE
TTRA-5-IV SALE
TTRA-5-SV SALE
TTRA-5-W SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Length
(m)
Color Mass
(g)
Amount Of Content

฿ 3,208.00

TRUCK SHEETS 1 Piece(s) 1 Day(s) 1 Green 760 1 Roll

฿ 3,061.00

TRUCK SHEETS 1 Piece(s) Same day 1 Ivory 760 1 Roll

฿ 3,208.00

TRUCK SHEETS 1 Piece(s) 1 Day(s) 1 Silver 760 1 Roll

฿ 3,208.00

TRUCK SHEETS 1 Piece(s) 12 Day(s) 1 White 760 1 Roll

฿ 14,516.13

฿ 12,788.71

TRUCK SHEETS 1 Piece(s) 1 Day(s) 5 Green 3800 1 Roll

฿ 14,516.13

฿ 12,788.71

TRUCK SHEETS 1 Piece(s) 1 Day(s) 5 Ivory 3800 1 Roll

฿ 14,516.13

฿ 12,788.71

TRUCK SHEETS 1 Piece(s) 1 Day(s) 5 Silver 3800 1 Roll

฿ 14,516.13

฿ 12,788.71

TRUCK SHEETS 1 Piece(s) 1 Day(s) 5 White 3800 1 Roll

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Cloth for tent warehouse are used and it is excellent in durability.
●With backside adhesive, it can be only used by peeling off replace paper.

Usage

●For repairing the tent warehouse.

Specification

●Thickness(mm):0.65
●SPQ(roll):1
●Canvas Type

Materials

●Base Material: Polyester Based Cloth(surface: PVC resin) 
●Adhesive: Acrylics