(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Truck Tarpaulin, Polyethylene (TPS2-OD)

Truck Tarpaulin, Polyethylene (TPS2-OD)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
TPS2-OD
TPSK-OD
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Compatible Automobile Model Width
(m)
Length
(m)
Grommet pitch
(cm)
Number of Grommets
(piece)
Mass
(g)
Amount Of Content

฿ 2,572.00

TRUCK SHEETS 1 Piece(s) 1 Day(s) 2 t Truck 2.3 3.5 57.5×70.8 18 1250 1 pc.

฿ 1,385.00

TRUCK SHEETS 1 Piece(s) 1 Day(s) Pickup Truck 1.8 2.1 58.0×70.0 12 590 1 pc.

Basic Specifications

  • Product Type
    Truck Sheet
  • Thickness(mm)
    0.25
  • Color
    OD Color
  • Material
    Sheet: polyethylene (PE), grommet: aluminum (I.D. 12 mm), surrounding rope: polypropylene (PP)
  • Specification 1
    Durability period: approx. 1 year
  • Amount Of Content
    1 pc.

Product Description

[Features]
· Lightweight and easy to use compared to ester canvas as it is made of polyethylene.
· Environmentally compatible product that does not generate harmful dioxins during incineration.
[Applications]
· A cargo cover sheet for trucks.

Part Number
TPS2-OD
TPSK-OD
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Compatible Automobile Model Width
(m)
Length
(m)
Grommet pitch
(cm)
Number of Grommets
(piece)
Mass
(g)
Amount Of Content

฿ 2,572.00

TRUCK SHEETS 1 Piece(s) 1 Day(s) 2 t Truck 2.3 3.5 57.5×70.8 18 1250 1 pc.

฿ 1,385.00

TRUCK SHEETS 1 Piece(s) 1 Day(s) Pickup Truck 1.8 2.1 58.0×70.0 12 590 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Since it is made of polyethylene, it is lightweight and handy and convenient compared to ester canvas.

Specification

●Thickness: 0.25mm
●Endurance Period: Approx. 1 Year

Materials

●Sheet Main Body: Polyethylene(PE) 
●Eyelet: Aluminum(inner diameter: 12mm) 
●Ambient Rope: Polypropylene(PP)