(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Air Hole Cutter for 18 L Drum/Pail

Air Hole Cutter for 18 L Drum/Pail

You can add up to 6 items to the comparison list.
  • Volume Discount

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

Specifications of QC-KANK

  • Vertical(mm)
    45
  • Horizontal(mm)
    165
  • Thickness(mm)
    2.3
  • JAN Code
    4989999410877
  • Trusco Code
    484-6397
  • Detailed Material
    Carbon steel S45C (steel and trivalent unichrome plating)
  • Specifications
    Supported cans: 18 liter drums, type 1, 2, and 3 pails
  • Amount Of Content
    1 pc.
Part Number
QC-KANK
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 514.00

DRUMS 1 Piece(s) Available Same day 1 pc.

Basic Specifications

  • Vertical(mm)
    45
  • Horizontal(mm)
    165
  • Thickness(mm)
    2.3
  • JAN Code
    4989999410877
  • Trusco Code
    484-6397
  • Detailed Material
    Carbon steel S45C (steel and trivalent unichrome plating)
  • Specifications
    Supported cans: 18 liter drums, type 1, 2, and 3 pails
  • Amount Of Content
    1 pc.

Product Description

[Features]
· Air holes can be made easily.
· There is a hole for attaching an optional ball chain so it can be stored.
[Applications]
· Punching air holes in 18 L drums or pails

Specifications of QC-KANK

  • Vertical(mm)
    45
  • Horizontal(mm)
    165
  • Thickness(mm)
    2.3
  • JAN Code
    4989999410877
  • Trusco Code
    484-6397
  • Detailed Material
    Carbon steel S45C (steel and trivalent unichrome plating)
  • Specifications
    Supported cans: 18 liter drums, type 1, 2, and 3 pails
  • Amount Of Content
    1 pc.
Part Number
QC-KANK
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 514.00

DRUMS 1 Piece(s) Available Same day 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Since there is a hole, it can be stored with an optional ball chain, etc.

Usage

●Drilling of 18-liter Square Can/Pail for air holes

Specification

●L x W x Thickness(mm):45 x 165 x 2.3
●SPQ(piece):50
●Correspondence Cans: 18-Liter Square Can , Pail 1 Type, 2 Types, 3 Types

Materials

●Carbon Steel S45C(steel, trivalent uni chrome plated)