(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Stainless Steel Bucket (Pressed Type) Body

Stainless Steel Bucket (Pressed Type) Body

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost
  • From :
    ฿ 3,647.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
TSH-640B
TSH-641B
TSH-642B
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity
(L)
Outer Diameter
(mm)
Height
(mm)
Internal Diameter
(mm)
Depth
(mm)
Capacity details
(L)
JAN Code Trusco Code Mass
(g)
Amount Of Content

฿ 3,647.00

STAINLESS STEEL TANKS 1 Piece(s) 12 Day(s) 10.0 to 19.9 292 240 280 230 10 4989999343212 488-6348 1520 1 pc.

฿ 4,553.00

STAINLESS STEEL TANKS 1 Piece(s) 1 Day(s) 10.0 to 19.9 330 270 315 260 15 4989999343229 488-6364 1750 1 pc.

฿ 5,392.00

STAINLESS STEEL TANKS 1 Piece(s) 1 Day(s) 20 to 59 370 290 350 280 20 4989999343236 488-6381 2360 1 pc.

Basic Specifications

  • Product Type
    Bucket
  • Material
    SUS304
  • Specifications
    With base
  • Material Details
    Stainless Steel (SUS304)
  • Amount Of Content
    1 pc.

Product Description

[Features]
· Integral press full gathered for excellent corrosion resistance.
· Made entirely from stainless steel, it is ideal for use with chemicals and pharmaceuticals.
· The surface is buff polished so it has luster.

Part Number
TSH-640B
TSH-641B
TSH-642B
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity
(L)
Outer Diameter
(mm)
Height
(mm)
Internal Diameter
(mm)
Depth
(mm)
Capacity details
(L)
JAN Code Trusco Code Mass
(g)
Amount Of Content

฿ 3,647.00

STAINLESS STEEL TANKS 1 Piece(s) 12 Day(s) 10.0 to 19.9 292 240 280 230 10 4989999343212 488-6348 1520 1 pc.

฿ 4,553.00

STAINLESS STEEL TANKS 1 Piece(s) 1 Day(s) 10.0 to 19.9 330 270 315 260 15 4989999343229 488-6364 1750 1 pc.

฿ 5,392.00

STAINLESS STEEL TANKS 1 Piece(s) 1 Day(s) 20 to 59 370 290 350 280 20 4989999343236 488-6381 2360 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●It is made of integral type press total drawing and has excellent corrosion resistance.
●Buffing products are carried out and there is gloss on the surface.

Specification

●SPQ(piece):5
●With base

Materials

●Stainless Steel(SUS304)