(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Stainless Steel Bucket (Pressed Type) Lid

Stainless Steel Bucket (Pressed Type) Lid

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 742.34 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
TSH-640B-C
TSH-641B-C
TSH-642B-C
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Outer Diameter
(mm)
JAN Code Trusco Code Mass
(g)
Conforming main body Amount Of Content

฿ 742.34

STAINLESS STEEL TANKS 1 Piece(s) 1 Day(s) 300 4989999343243 488-6356 380 TSH-640B 1 pc.

฿ 943.48

STAINLESS STEEL TANKS 1 Piece(s) 12 Day(s) 330 4989999343250 488-6372 480 TSH-641B 1 pc.

฿ 1,144.70

STAINLESS STEEL TANKS 1 Piece(s) 1 Day(s) 370 4989999343267 488-6399 600 TSH-642B 1 pc.

Basic Specifications

  • Product Type
    Bucket
  • Material
    SUS304
  • Height(mm)
    20
  • Material Details
    Stainless Steel (SUS304)
  • Amount Of Content
    1 pc.

Product Description

·Stainless steel bucket lid.
·Available in 3 sizes.
· Material: Stainless steel (SUS304)

Part Number
TSH-640B-C
TSH-641B-C
TSH-642B-C
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Outer Diameter
(mm)
JAN Code Trusco Code Mass
(g)
Conforming main body Amount Of Content

฿ 742.34

STAINLESS STEEL TANKS 1 Piece(s) 1 Day(s) 300 4989999343243 488-6356 380 TSH-640B 1 pc.

฿ 943.48

STAINLESS STEEL TANKS 1 Piece(s) 12 Day(s) 330 4989999343250 488-6372 480 TSH-641B 1 pc.

฿ 1,144.70

STAINLESS STEEL TANKS 1 Piece(s) 1 Day(s) 370 4989999343267 488-6399 600 TSH-642B 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1