(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
TP-E715 |
TP-E815 |
TP-E915 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Uniform Load (kg) |
Length (mm) |
Width (mm) |
Height (mm) |
Caster Diameter (mm) |
Compatible Stopper | Trusco Code | Mass (g) |
Internal Capacity |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 9,582.97 |
DOLLIES | 1 Piece(s) | 40 Day(s) | 200 | 718 | 468 | 170 | 100 | TP-700FB | 489-3468 | 8700(8.7kg) | 1 unit | ||
฿ 13,999.72 ฿ 12,472.35 |
DOLLIES | 1 Piece(s) | 40 Day(s) | 300 | 800 | 535 | 223 | 130 | TP-800FB | 489-3506 | 13800(13.8kg) | 1 unit | ||
฿ 16,505.80 ฿ 14,718.22 |
DOLLIES | 1 Piece(s) | 40 Day(s) | 400 | 900 | 605 | 233 | 130 | TP-900FB | 489-3549 | 16400(16.4kg) | 1 unit |
[Features]
· The surface resistance value of 1011 Ω to 1012 Ω and flat hand truck surface make it ideal for transporting large electronic devices where static electricity should be avoided.
Part Number |
---|
TP-E715 |
TP-E815 |
TP-E915 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Uniform Load (kg) |
Length (mm) |
Width (mm) |
Height (mm) |
Caster Diameter (mm) |
Compatible Stopper | Trusco Code | Mass (g) |
Internal Capacity |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 9,582.97 |
DOLLIES | 1 Piece(s) | 40 Day(s) | 200 | 718 | 468 | 170 | 100 | TP-700FB | 489-3468 | 8700(8.7kg) | 1 unit | ||
฿ 13,999.72 ฿ 12,472.35 |
DOLLIES | 1 Piece(s) | 40 Day(s) | 300 | 800 | 535 | 223 | 130 | TP-800FB | 489-3506 | 13800(13.8kg) | 1 unit | ||
฿ 16,505.80 ฿ 14,718.22 |
DOLLIES | 1 Piece(s) | 40 Day(s) | 400 | 900 | 605 | 233 | 130 | TP-900FB | 489-3549 | 16400(16.4kg) | 1 unit |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?