(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Dolly, Plastic Flat Trolley, Grand Cart (4-wheel Swivel Type)

Dolly, Plastic Flat Trolley, Grand Cart (4-wheel Swivel Type)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 5,348.22 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
TP-715J
TP-815J
TP-915J
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Uniform Load
(kg)
Length
(mm)
Width
(mm)
Height
(mm)
Caster Diameter
(mm)
JAN Code Trusco Code Mass
(g)
Internal Capacity

฿ 5,348.22

DOLLIES 1 Piece(s) 12 Day(s) 200 718 468 170 100 4989999412604 489-3034 7100(7.1kg) 1 unit

฿ 7,824.77

DOLLIES 1 Piece(s) 12 Day(s) 300 800 535 220 125 4989999412703 489-3166 11400(11.4kg) 1 unit

฿ 8,076.00

DOLLIES 1 Piece(s) 10 Day(s) 400 900 605 230 125 4989999412802 489-3301 13400(13.4kg) 1 unit

Basic Specifications

  • Product Type
    Dolly
  • Main Body Material
    Plastic
  • Main body: option
    Main Body
  • Color
    Green
  • Specifications
    Finished Product - Swivel Caster x 4 pcs
  • Load Platform
    Recycled Polypropylene (PP) 100% Recycled Material
  • Caster Bracket Material
    Steel
  • Wheel Material
    Rubber
  • Internal Capacity
    1 unit

Product Description

Flat hand truck with 4 swivel wheels that enable excellent maneuverability.
[Features]
· Durable resin dolly with a robust rib structure.
· It uses environmentally friendly recycled polypropylene resin.
· Transportation of goods larger than the top board size is possible.
[Applications]
· Ideal for cargo transport in factories and logistics services.

Part Number
TP-715J
TP-815J
TP-915J
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Uniform Load
(kg)
Length
(mm)
Width
(mm)
Height
(mm)
Caster Diameter
(mm)
JAN Code Trusco Code Mass
(g)
Internal Capacity

฿ 5,348.22

DOLLIES 1 Piece(s) 12 Day(s) 200 718 468 170 100 4989999412604 489-3034 7100(7.1kg) 1 unit

฿ 7,824.77

DOLLIES 1 Piece(s) 12 Day(s) 300 800 535 220 125 4989999412703 489-3166 11400(11.4kg) 1 unit

฿ 8,076.00

DOLLIES 1 Piece(s) 10 Day(s) 400 900 605 230 125 4989999412802 489-3301 13400(13.4kg) 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1