(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
TP-715 |
TP-815 |
TP-915 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Uniform Load (kg) |
Length (mm) |
Width (mm) |
Height (mm) |
Caster Diameter (mm) |
JAN Code | Trusco Code | Mass (g) |
Internal Capacity |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 5,115.96 |
FLAT TRUCK | 1 Piece(s) | Same day | 200 | 718 | 468 | 170 | 100 | 4989999412598 | 489-3026 | 6900(6.9kg) | 1 unit | ||
฿ 7,190.59 |
FLAT TRUCK | 1 Piece(s) | Same day | 300 | 800 | 535 | 220 | 125 | 4989999412697 | 489-3158 | 10400(10.4kg) | 1 unit | ||
฿ 7,570.00 |
DOLLIES | 1 Piece(s) | Same day | 400 | 900 | 605 | 230 | 125 | 4989999412796 | 489-3298 | 12400(12.4kg) | 1 unit |
[Features]
· Durable resin dolly with a robust rib structure.
· The hand truck is eco-friendly, being made with recycled polypropylene.
· Goods larger than the top board size can be carried.
Part Number |
---|
TP-715 |
TP-815 |
TP-915 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Uniform Load (kg) |
Length (mm) |
Width (mm) |
Height (mm) |
Caster Diameter (mm) |
JAN Code | Trusco Code | Mass (g) |
Internal Capacity |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 5,115.96 |
FLAT TRUCK | 1 Piece(s) | Same day | 200 | 718 | 468 | 170 | 100 | 4989999412598 | 489-3026 | 6900(6.9kg) | 1 unit | ||
฿ 7,190.59 |
FLAT TRUCK | 1 Piece(s) | Same day | 300 | 800 | 535 | 220 | 125 | 4989999412697 | 489-3158 | 10400(10.4kg) | 1 unit | ||
฿ 7,570.00 |
DOLLIES | 1 Piece(s) | Same day | 400 | 900 | 605 | 230 | 125 | 4989999412796 | 489-3298 | 12400(12.4kg) | 1 unit |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?