(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Anti-Static Resin Trolley, Grand Cart, One-Side Handle 2-Level Type

Anti-Static Resin Trolley, Grand Cart, One-Side Handle 2-Level Type

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 18,044.23 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
TP-E704 SALE
TP-E804 SALE
TP-E904 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Uniform Load
(kg)
Length
(mm)
Width
(mm)
Height
(mm)
Handle Height
(mm)
Caster Diameter
(mm)
Trusco Code Mass
(g)
Internal Capacity

฿ 18,044.23

฿ 16,523.10

DOLLY CARTS / HAND TRUCKS 1 Piece(s) 40 Day(s) 200 718 468 170 900 100 489-3450 16100(16.1kg) 1 unit

฿ 26,235.00

฿ 24,136.20

DOLLY CARTS / HAND TRUCKS 1 Piece(s) 40 Day(s) 300 800 535 223 973 130 489-3492 23100(23.1kg) 1 unit

฿ 29,828.00

฿ 27,441.76

DOLLY CARTS / HAND TRUCKS 1 Piece(s) 40 Day(s) 400 900 605 233 983 130 489-3531 28500(28.5kg) 1 unit

Basic Specifications

  • Product Type
    Transportation cart
  • Main Body Material
    Plastic
  • Anti-static countermeasures
    Available
  • Main body: option
    Main Body
  • Specifications
    Finished Product - Swivel Caster, Fixed Caster x 2 pcs Each
  • Load Platform
    Antistatic PP Resin
  • Handle
    Steel
  • Handle Surface Processing
    Powder Coating
  • Caster Bracket Material
    Steel
  • Wheel Material
    Antistatic Urethane
  • Internal Capacity
    1 unit

Product Description

[Features]
· The surface resistance value of 1011 Ω to 1012 Ω allows different electronic experiment devices to be transported in the upper and lower levels.

Part Number
TP-E704 SALE
TP-E804 SALE
TP-E904 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Uniform Load
(kg)
Length
(mm)
Width
(mm)
Height
(mm)
Handle Height
(mm)
Caster Diameter
(mm)
Trusco Code Mass
(g)
Internal Capacity

฿ 18,044.23

฿ 16,523.10

DOLLY CARTS / HAND TRUCKS 1 Piece(s) 40 Day(s) 200 718 468 170 900 100 489-3450 16100(16.1kg) 1 unit

฿ 26,235.00

฿ 24,136.20

DOLLY CARTS / HAND TRUCKS 1 Piece(s) 40 Day(s) 300 800 535 223 973 130 489-3492 23100(23.1kg) 1 unit

฿ 29,828.00

฿ 27,441.76

DOLLY CARTS / HAND TRUCKS 1 Piece(s) 40 Day(s) 400 900 605 233 983 130 489-3531 28500(28.5kg) 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1