(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Electro-Conductive Resin Hand Truck Gran Cart, 2 Level Single Handle Type (TP-D704)

Electro-Conductive Resin Hand Truck Gran Cart, 2 Level Single Handle Type (TP-D704)

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
TP-D704 SALE
TP-D804 SALE
TP-D904 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Uniform Load
(kg)
Length
(mm)
Width
(mm)
Height
(mm)
Handle Height
(mm)
Caster Diameter
(mm)
Compatible Stopper Trusco Code Mass
(g)
Internal Capacity

฿ 16,570.00

฿ 15,244.40

DOLLY CARTS / HAND TRUCKS 1 Piece(s) 40 Day(s) 200 718 468 170 900 100 TP-700FB 489-3336 15300(15.3kg) 1 unit

฿ 22,276.00

฿ 20,493.92

DOLLY CARTS / HAND TRUCKS 1 Piece(s) 40 Day(s) 300 800 535 223 973 130 TP-800FB、TP-X800FB 489-3379 20700(20.7kg) 1 unit

฿ 27,125.00

฿ 24,955.00

DOLLY CARTS / HAND TRUCKS 1 Piece(s) 40 Day(s) 400 900 605 233 983 130 TP-900FB、TP-X900FB 489-3417 25800(25.8kg) 1 unit

Basic Specifications

  • Product Type
    Transportation cart
  • Main Body Material
    Plastic
  • Anti-static countermeasures
    Available
  • Main body: option
    Main Body
  • Specifications
    Finished Product - Swivel Caster, Fixed Caster x 2 pcs Each
  • Load Platform
    Conductive PP Resin
  • Handle
    Steel
  • Handle Surface Processing
    Powder Coating
  • Caster Bracket Material
    Steel
  • Wheel Material
    Electrically Conductive Rubber
  • Internal Capacity
    1 unit

Product Description

[Features]
· A surface resistance value of about 105 Ω makes this product very convenient for moving large-size precision equipment.
· Separate precision parts can be placed on two-stage top plates to be carried along the side of a factory line.

Part Number
TP-D704 SALE
TP-D804 SALE
TP-D904 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Uniform Load
(kg)
Length
(mm)
Width
(mm)
Height
(mm)
Handle Height
(mm)
Caster Diameter
(mm)
Compatible Stopper Trusco Code Mass
(g)
Internal Capacity

฿ 16,570.00

฿ 15,244.40

DOLLY CARTS / HAND TRUCKS 1 Piece(s) 40 Day(s) 200 718 468 170 900 100 TP-700FB 489-3336 15300(15.3kg) 1 unit

฿ 22,276.00

฿ 20,493.92

DOLLY CARTS / HAND TRUCKS 1 Piece(s) 40 Day(s) 300 800 535 223 973 130 TP-800FB、TP-X800FB 489-3379 20700(20.7kg) 1 unit

฿ 27,125.00

฿ 24,955.00

DOLLY CARTS / HAND TRUCKS 1 Piece(s) 40 Day(s) 400 900 605 233 983 130 TP-900FB、TP-X900FB 489-3417 25800(25.8kg) 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1