(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
TP-D701 |
TP-D801 |
TP-D901 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Uniform Load (kg) |
Length (mm) |
Width (mm) |
Height (mm) |
Handle Height (mm) |
Caster Diameter (mm) |
Compatible Stopper | Trusco Code | Mass (g) |
Internal Capacity |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 10,708.42 |
DOLLY CARTS / HAND TRUCKS | 1 Piece(s) | 40 Day(s) | 200 | 718 | 468 | 170 | 900 | 100 | TP-700FB | 489-3310 | 11700(11.7kg) | 1 unit | ||
฿ 14,421.26 ฿ 13,061.34 |
ELECTRIFICATION CONDUCTIVE RE | 1 Piece(s) | 40 Day(s) | 300 | 800 | 535 | 223 | 1053 | 130 | TP-800FB、TP-X800FB | 489-3352 | 15600(15.6kg) | 1 unit | ||
฿ 17,474.05 ฿ 15,628.79 |
DOLLY CARTS / HAND TRUCKS | 1 Piece(s) | 40 Day(s) | 400 | 900 | 605 | 233 | 1000 | 130 | TP-900FB、TP-X900FB | 489-3395 | 19800(19.8kg) | 1 unit |
[Features]
· A surface resistance value of about 105 Ω makes this product very convenient for moving large-size precision equipment.
· Adhesion of dust can be completely eliminated by using the conductive resin top board, making it extremely convenient in transporting precision parts.
Part Number |
---|
TP-D701 |
TP-D801 |
TP-D901 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Uniform Load (kg) |
Length (mm) |
Width (mm) |
Height (mm) |
Handle Height (mm) |
Caster Diameter (mm) |
Compatible Stopper | Trusco Code | Mass (g) |
Internal Capacity |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 10,708.42 |
DOLLY CARTS / HAND TRUCKS | 1 Piece(s) | 40 Day(s) | 200 | 718 | 468 | 170 | 900 | 100 | TP-700FB | 489-3310 | 11700(11.7kg) | 1 unit | ||
฿ 14,421.26 ฿ 13,061.34 |
ELECTRIFICATION CONDUCTIVE RE | 1 Piece(s) | 40 Day(s) | 300 | 800 | 535 | 223 | 1053 | 130 | TP-800FB、TP-X800FB | 489-3352 | 15600(15.6kg) | 1 unit | ||
฿ 17,474.05 ฿ 15,628.79 |
DOLLY CARTS / HAND TRUCKS | 1 Piece(s) | 40 Day(s) | 400 | 900 | 605 | 233 | 1000 | 130 | TP-900FB、TP-X900FB | 489-3395 | 19800(19.8kg) | 1 unit |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?