(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Spare Caster for Wagon, for Grancart, Fixed (TYSK-100WE)

Spare Caster for Wagon, for Grancart, Fixed (TYSK-100WE)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
TYBPK-100-G
TYBPK-125-G
TYPMR-125NWRB-G
TYPMR-130GU
TYPMR-130UWE
TYPMR-130WE
TYSK-100GU
TYSK-100NRB-G
TYSK-100UWE
TYSK-100WE
TYSR-100SEL-P80
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Details Type Allowable Load
(kgf)
Wheel Diameter D
(mm)
JAN Code Trusco Code Mass
(g)
Mounting Height H
(mm)
Mounting Pitch X×Y
(mm)
Mounting Hole Diameter P
(mm)
Wheel Width
(mm)
JAN Code Specifications Material Wheel Material Internal Capacity

฿ 968.12

PLYWOOD DOLLIES 1 Piece(s) 19 Day(s) - - - 4989999334746 489-5584 570 - - - - - Fixed Type Nylon Gray Rubber 1 pc.

฿ 1,173.73

PLYWOOD DOLLIES 1 Piece(s) 12 Day(s) - - - 4989999334760 489-5592 1050 - - - - - Fixed Type Nylon Gray Rubber 1 pc.

฿ 897.87

PLYWOOD DOLLIES 1 Piece(s) 10 Day(s) - 163.2 125 4989999334661 489-5649 1100 174.5 100×56 11 34 - Fixed Type - Rubber 1 pc.

฿ 1,263.71

PLYWOOD DOLLIES 1 Piece(s) 12 Day(s) - 163.2 130 4989999334722 489-5657 1100 177 100×56 11 40 - Fixed Type - - 1 pc.

฿ 2,026.93

PLYWOOD DOLLIES 1 Piece(s) 19 Day(s) - 163.2 130 4989999334708 489-5665 1600 177 100×56 11 35 - Fixed Type - - 1 pc.

฿ 1,378.27

PLYWOOD DOLLIES 1 Piece(s) 19 Day(s) - 163.2 130 4989999334685 489-5673 1250 177 100×56 11 40 - Fixed Type - - 1 pc.

฿ 883.54

PLYWOOD DOLLIES 1 Piece(s) 12 Day(s) - 102 100 4989999334647 489-5797 750 132 80×45 9 32 - Fixed Type - - 1 pc.

฿ 674.43

PLYWOOD DOLLIES 1 Piece(s) 10 Day(s) - 122.4 100 4989999334586 489-5801 700 132 80×45 9 30 - Fixed Type - - 1 pc.

฿ 1,366.96

PLYWOOD DOLLIES 1 Piece(s) 19 Day(s) - 122.4 100 4989999334623 489-5819 900 132 80×45 9 32 - Fixed Type - - 1 pc.

฿ 963.13

PLYWOOD DOLLIES 1 Piece(s) 19 Day(s) - 122.4 100 4989999334609 489-5827 850 132 80×45 9 32 - Fixed Type - - 1 pc.

฿ 417.50

RESIN PLATFORM TRUCKS 1 Piece(s) 10 Day(s) Fixed - 100 - 489-7013 400 - - - - 4989999334920 - - - 1 pc.

Basic Specifications

Product Description

[Features]
· The swivel wheels and fixed wheels have the same installation pitch, and are installed with 3 mounting dimension. Uses a proprietary "DRS" structure. The use of double bearings also makes for smooth rotation and comfortable handling.

Part Number
TYBPK-100-G
TYBPK-125-G
TYPMR-125NWRB-G
TYPMR-130GU
TYPMR-130UWE
TYPMR-130WE
TYSK-100GU
TYSK-100NRB-G
TYSK-100UWE
TYSK-100WE
TYSR-100SEL-P80
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Details Type Allowable Load
(kgf)
Wheel Diameter D
(mm)
JAN Code Trusco Code Mass
(g)
Mounting Height H
(mm)
Mounting Pitch X×Y
(mm)
Mounting Hole Diameter P
(mm)
Wheel Width
(mm)
JAN Code Specifications Material Wheel Material Internal Capacity

฿ 968.12

PLYWOOD DOLLIES 1 Piece(s) 19 Day(s) - - - 4989999334746 489-5584 570 - - - - - Fixed Type Nylon Gray Rubber 1 pc.

฿ 1,173.73

PLYWOOD DOLLIES 1 Piece(s) 12 Day(s) - - - 4989999334760 489-5592 1050 - - - - - Fixed Type Nylon Gray Rubber 1 pc.

฿ 897.87

PLYWOOD DOLLIES 1 Piece(s) 10 Day(s) - 163.2 125 4989999334661 489-5649 1100 174.5 100×56 11 34 - Fixed Type - Rubber 1 pc.

฿ 1,263.71

PLYWOOD DOLLIES 1 Piece(s) 12 Day(s) - 163.2 130 4989999334722 489-5657 1100 177 100×56 11 40 - Fixed Type - - 1 pc.

฿ 2,026.93

PLYWOOD DOLLIES 1 Piece(s) 19 Day(s) - 163.2 130 4989999334708 489-5665 1600 177 100×56 11 35 - Fixed Type - - 1 pc.

฿ 1,378.27

PLYWOOD DOLLIES 1 Piece(s) 19 Day(s) - 163.2 130 4989999334685 489-5673 1250 177 100×56 11 40 - Fixed Type - - 1 pc.

฿ 883.54

PLYWOOD DOLLIES 1 Piece(s) 12 Day(s) - 102 100 4989999334647 489-5797 750 132 80×45 9 32 - Fixed Type - - 1 pc.

฿ 674.43

PLYWOOD DOLLIES 1 Piece(s) 10 Day(s) - 122.4 100 4989999334586 489-5801 700 132 80×45 9 30 - Fixed Type - - 1 pc.

฿ 1,366.96

PLYWOOD DOLLIES 1 Piece(s) 19 Day(s) - 122.4 100 4989999334623 489-5819 900 132 80×45 9 32 - Fixed Type - - 1 pc.

฿ 963.13

PLYWOOD DOLLIES 1 Piece(s) 19 Day(s) - 122.4 100 4989999334609 489-5827 850 132 80×45 9 32 - Fixed Type - - 1 pc.

฿ 417.50

RESIN PLATFORM TRUCKS 1 Piece(s) 10 Day(s) Fixed - 100 - 489-7013 400 - - - - 4989999334920 - - - 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1