(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
SUS-108NU |
SUS-302NU |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Uniform Load (kg) |
Length (mm) |
Width (mm) |
Height (mm) |
Caster Diameter (mm) |
Trusco Code | Mass (g) |
Internal Capacity |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 46,527.00 ฿ 42,804.84 |
STAINLESS STEEL HAND TRUCKS | 1 Piece(s) | 40 Day(s) | 150 | 740 | 480 | 145 | 100 | 485-4748 | 12000(12kg) | 1 unit | ||
฿ 65,774.00 ฿ 56,730.08 |
STAINLESS STEEL HAND TRUCKS | 1 Piece(s) | 40 Day(s) | 300 | 915 | 615 | 205 | 130 | 485-4764 | 25000(25kg) | 1 unit |
[Features]
· Since the body and caster fittings are made of SUS304, it is rust resistant and maintains cleanliness.
Part Number |
---|
SUS-108NU |
SUS-302NU |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Uniform Load (kg) |
Length (mm) |
Width (mm) |
Height (mm) |
Caster Diameter (mm) |
Trusco Code | Mass (g) |
Internal Capacity |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 46,527.00 ฿ 42,804.84 |
STAINLESS STEEL HAND TRUCKS | 1 Piece(s) | 40 Day(s) | 150 | 740 | 480 | 145 | 100 | 485-4748 | 12000(12kg) | 1 unit | ||
฿ 65,774.00 ฿ 56,730.08 |
STAINLESS STEEL HAND TRUCKS | 1 Piece(s) | 40 Day(s) | 300 | 915 | 615 | 205 | 130 | 485-4764 | 25000(25kg) | 1 unit |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?