(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Press-Made Trolley Axle Pedal Type with Assistant Function Pedal Assistant Unit

Press-Made Trolley Axle Pedal Type with Assistant Function Pedal Assistant Unit

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 500NFA

  • Product Type
    Transportation cart
  • Main body: option
    Option
  • Compatible Dolly Model
    Donkey Cart No. 500
  • Trusco Code
    487-8060
  • Mass(g)
    14000(14kg)
  • Internal Capacity
    1 unit
Part Number
500NFA SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Internal Capacity

฿ 12,192.47

฿ 11,151.23

PLATFORM TRUCKS 1 Piece(s) 40 Day(s) 1 unit

Basic Specifications

  • Product Type
    Transportation cart
  • Main body: option
    Option
  • Compatible Dolly Model
    Donkey Cart No. 500
  • Trusco Code
    487-8060
  • Mass(g)
    14000(14kg)
  • Internal Capacity
    1 unit

Product Description

[Features]
· Retrofitting of the product will convert Donkey Cart 502N into 502NFA.

Specifications of 500NFA

  • Product Type
    Transportation cart
  • Main body: option
    Option
  • Compatible Dolly Model
    Donkey Cart No. 500
  • Trusco Code
    487-8060
  • Mass(g)
    14000(14kg)
  • Internal Capacity
    1 unit
Part Number
500NFA SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Internal Capacity

฿ 12,192.47

฿ 11,151.23

PLATFORM TRUCKS 1 Piece(s) 40 Day(s) 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1