(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Press-Made Trolley Axle Pedal Type with Assistant Function Hand Brake Type

Press-Made Trolley Axle Pedal Type with Assistant Function Hand Brake Type

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 43,451.24 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
502NFA-B SALE
502NFAJB SALE
502NFAJB-B SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Details Type Trusco Code Mass
(g)
Internal Capacity

฿ 43,451.24

฿ 35,829.89

PLATFORM TRUCKS 1 Piece(s) 40 Day(s) Damping Brake 487-8086 57000(57kg) 1 unit

฿ 44,703.14

฿ 36,969.50

PLATFORM TRUCKS 1 Piece(s) 40 Day(s) Pin Type Universal Stopper 489-6319 58000(58kg) 1 unit

฿ 48,883.78

฿ 40,979.27

PLATFORM TRUCKS 1 Piece(s) 40 Day(s) Pin Type Universal Stopper, Brake 489-6327 60000(60kg) 1 unit

Basic Specifications

  • Product Type
    Transportation cart
  • Uniform Load(kg)
    500
  • Main Body Material
    Steel
  • Main body: option
    Main Body
  • Length(mm)
    1225
  • Width(mm)
    775
  • Height(mm)
    295
  • Handle Height(mm)
    1050
  • Caster Diameter(mm)
    200
  • Specifications
    Finished Product - Swivel Caster, Fixed Caster x 2 pcs Each
  • Load Platform
    Steel
  • Handle
    Steel
  • Handle Surface Processing
    Powder Coating
  • Caster Bracket Material
    Steel
  • Wheel Material
    Butadiene Rubber (SBR)
  • Material/mat
    Vinyl Chloride
  • Internal Capacity
    1 unit

Product Description

[Features]
· Step on the pedal to move the trolley and reduce the initial power.

Part Number
502NFA-B SALE
502NFAJB SALE
502NFAJB-B SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Details Type Trusco Code Mass
(g)
Internal Capacity

฿ 43,451.24

฿ 35,829.89

PLATFORM TRUCKS 1 Piece(s) 40 Day(s) Damping Brake 487-8086 57000(57kg) 1 unit

฿ 44,703.14

฿ 36,969.50

PLATFORM TRUCKS 1 Piece(s) 40 Day(s) Pin Type Universal Stopper 489-6319 58000(58kg) 1 unit

฿ 48,883.78

฿ 40,979.27

PLATFORM TRUCKS 1 Piece(s) 40 Day(s) Pin Type Universal Stopper, Brake 489-6327 60000(60kg) 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1