(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Carrying Belt Set Body + Mounting Bracket + Hook Bracket (CB-300NSET)

Carrying Belt Set Body + Mounting Bracket + Hook Bracket (CB-300NSET)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
CB-300NSET
CB-MPK900SET
CB-TP900SET
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Compatible Dolly Model Trusco Code Internal Capacity

฿ 7,000.81

RESIN PLATFORM TRUCKS 1 Piece(s) 14 Day(s) Donkey Cart No. 300 489-5886 1 Set

฿ 7,000.81

RESIN PLATFORM TRUCKS 1 Piece(s) 19 Day(s) Kartio Big 489-7056 1 Set

฿ 7,000.81

RESIN PLATFORM TRUCKS 1 Piece(s) 20 Day(s) Flatbed Dolly 900 489-7072 1 Set

Basic Specifications

  • Product Type
    Transportation cart
  • Main body: option
    Option
  • Mass(g)
    1930
  • Specifications
    Belt Dimensions: Width 25 mm × Length 4500 mm
  • Internal Capacity
    1 Set

Product Description

[Features]
· Prevents load-collapse and falling of loads.
· The belt can be stored like a cord reel.
· Prevents belt loss and keeps it clean.
· Easy to operate.
[Applications]
· For safe transport of products.

Part Number
CB-300NSET
CB-MPK900SET
CB-TP900SET
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Compatible Dolly Model Trusco Code Internal Capacity

฿ 7,000.81

RESIN PLATFORM TRUCKS 1 Piece(s) 14 Day(s) Donkey Cart No. 300 489-5886 1 Set

฿ 7,000.81

RESIN PLATFORM TRUCKS 1 Piece(s) 19 Day(s) Kartio Big 489-7056 1 Set

฿ 7,000.81

RESIN PLATFORM TRUCKS 1 Piece(s) 20 Day(s) Flatbed Dolly 900 489-7072 1 Set

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Prevents load collapse and luggage fall.
●Belt can be stored like a code reel.
●Prevent losing or dirty belts.
●Operation is simple.

Specification

●SPQ(set):1
●Belts Dimension: W 25mm x L 4500mm
●Mounting Method: Bolt Tightening