(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Plastic Trolley, Grand Cart, with Hand Truck Box, Refrigerator Type

Plastic Trolley, Grand Cart, with Hand Truck Box, Refrigerator Type

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

Specifications of TP-702-THBC

  • Product Type
    Transportation cart
  • Uniform Load(kg)
    200
  • Main Body Material
    Plastic
  • Main body: option
    Main Body
  • Length(mm)
    718
  • Width(mm)
    468
  • Height(mm)
    170
  • Handle Height(mm)
    900
  • Trusco Code
    489-2976
  • Mass(g)
    8900(8.9kg)
  • Box Size length x width x height(mm)
    600×450×450
  • Specifications
    Assembly type, Swivel Caster, Fixed Caster 2 pcs Each
  • Load Platform
    Recycled Polypropylene (PP) 100% Recycled Material
  • Handle
    Steel
  • Handle Surface Processing
    Powder Coating
  • Caster Bracket Material
    Steel
  • Wheel Material
    Rubber
  • Internal Capacity
    1 unit
Part Number
TP-702-THBC SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Internal Capacity

฿ 19,237.95

฿ 14,336.12

DOLLY CARTS / HAND TRUCKS 1 Piece(s) 10 Day(s) 1 unit

Basic Specifications

  • Product Type
    Transportation cart
  • Uniform Load(kg)
    200
  • Main Body Material
    Plastic
  • Main body: option
    Main Body
  • Length(mm)
    718
  • Width(mm)
    468
  • Height(mm)
    170
  • Handle Height(mm)
    900
  • Trusco Code
    489-2976
  • Mass(g)
    8900(8.9kg)
  • Box Size length x width x height(mm)
    600×450×450
  • Specifications
    Assembly type, Swivel Caster, Fixed Caster 2 pcs Each
  • Load Platform
    Recycled Polypropylene (PP) 100% Recycled Material
  • Handle
    Steel
  • Handle Surface Processing
    Powder Coating
  • Caster Bracket Material
    Steel
  • Wheel Material
    Rubber
  • Internal Capacity
    1 unit

Product Description

[Features]
· Durable resin dolly with a robust rib structure.
· The hand truck is eco-friendly, being made with recycled polypropylene.
· It is convenient for storage and transportation of fresh food.

Specifications of TP-702-THBC

  • Product Type
    Transportation cart
  • Uniform Load(kg)
    200
  • Main Body Material
    Plastic
  • Main body: option
    Main Body
  • Length(mm)
    718
  • Width(mm)
    468
  • Height(mm)
    170
  • Handle Height(mm)
    900
  • Trusco Code
    489-2976
  • Mass(g)
    8900(8.9kg)
  • Box Size length x width x height(mm)
    600×450×450
  • Specifications
    Assembly type, Swivel Caster, Fixed Caster 2 pcs Each
  • Load Platform
    Recycled Polypropylene (PP) 100% Recycled Material
  • Handle
    Steel
  • Handle Surface Processing
    Powder Coating
  • Caster Bracket Material
    Steel
  • Wheel Material
    Rubber
  • Internal Capacity
    1 unit
Part Number
TP-702-THBC SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Internal Capacity

฿ 19,237.95

฿ 14,336.12

DOLLY CARTS / HAND TRUCKS 1 Piece(s) 10 Day(s) 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Regenerated polypropylene resin is used for environmentally friendly dolly.
●Convenient for storing and transporting fresh food.

Specification

●Equal Load(kg):200
●L x W x H(mm):718 x 468 x 170
●Handle Height(mm):900
●Box Size(mm) W x D x H:600 x 450 x 450
●Assembly Type
●Flexible Caster, Fixed Caster x 2 each

Materials

●Loading Platform: Recycled Polypropylene(PP) Recycled Material 100%
●Handle: Steel
●Handle Surface Treatment: Powder Coating
●Caster Brackets: Steel
●Wheel: Rubber
●Surface: Aluminum Foil
●Core material: Polypropylene(PP)