(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
TP-705 |
TP-805 |
TP-905 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Uniform Load (kg) |
Length (mm) |
Width (mm) |
Height (mm) |
Handle Height (mm) |
Caster Diameter (mm) |
Trusco Code | Mass (g) |
Internal Capacity |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 14,454.27 ฿ 12,589.67 |
DOLLY CARTS / HAND TRUCKS | 1 Piece(s) | 40 Day(s) | 200 | 718 | 468 | 170 | 925 | 100 | 489-3018 | 16300(16.3kg) | 1 unit | ||
฿ 18,610.79 ฿ 15,949.45 |
DOLLY CARTS / HAND TRUCKS | 1 Piece(s) | 40 Day(s) | 300 | 800 | 535 | 220 | 985 | 125 | 489-3140 | 23100(23.1kg) | 1 unit | ||
฿ 22,569.53 ฿ 18,757.54 |
RESIN PLATFORM TRUCKS | 1 Piece(s) | 40 Day(s) | 400 | 900 | 605 | 230 | 1010 | 125 | 489-3280 | 29200(29.2kg) | 1 unit |
[Features]
· Durable resin dolly with a robust rib structure.
· The hand truck is eco-friendly, being made with recycled polypropylene.
· For cargo collection and delivery of small loads on a dolly.
Part Number |
---|
TP-705 |
TP-805 |
TP-905 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Uniform Load (kg) |
Length (mm) |
Width (mm) |
Height (mm) |
Handle Height (mm) |
Caster Diameter (mm) |
Trusco Code | Mass (g) |
Internal Capacity |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 14,454.27 ฿ 12,589.67 |
DOLLY CARTS / HAND TRUCKS | 1 Piece(s) | 40 Day(s) | 200 | 718 | 468 | 170 | 925 | 100 | 489-3018 | 16300(16.3kg) | 1 unit | ||
฿ 18,610.79 ฿ 15,949.45 |
DOLLY CARTS / HAND TRUCKS | 1 Piece(s) | 40 Day(s) | 300 | 800 | 535 | 220 | 985 | 125 | 489-3140 | 23100(23.1kg) | 1 unit | ||
฿ 22,569.53 ฿ 18,757.54 |
RESIN PLATFORM TRUCKS | 1 Piece(s) | 40 Day(s) | 400 | 900 | 605 | 230 | 1010 | 125 | 489-3280 | 29200(29.2kg) | 1 unit |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?