(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
TP-X705S |
TP-X805S |
TP-X905S |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Uniform Load (kg) |
Length (mm) |
Width (mm) |
Height (mm) |
Handle Height (mm) |
Caster Diameter (mm) |
Trusco Code | Mass (g) |
Internal Capacity |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 20,880.00 ฿ 19,209.60 |
DOLLY CARTS / HAND TRUCKS | 1 Piece(s) | 40 Day(s) | 200 | 718 | 468 | 183 | 935 | 100 | 489-3654 | 18700(18.7kg) | 1 unit | ||
฿ 24,653.00 ฿ 22,680.76 |
DOLLY CARTS / HAND TRUCKS | 1 Piece(s) | 40 Day(s) | 300 | 800 | 535 | 220 | 985 | 125 | 489-3743 | 24600(24.6kg) | 1 unit | ||
฿ 28,094.08 ฿ 25,408.29 |
DOLLY CARTS / HAND TRUCKS | 1 Piece(s) | 40 Day(s) | 400 | 900 | 605 | 230 | 1010 | 125 | 489-3841 | 31000(31.0kg) | 1 unit |
[Features]
· Adopts resin low-noise casters as a quiet trolley which suppresses traveling noise.
· For cargo collection and delivery of small loads on a dolly.
[Applications]
· Very convenient for working early in the morning or late at night, as well as in residential areas, offices, shops, etc.
Part Number |
---|
TP-X705S |
TP-X805S |
TP-X905S |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Uniform Load (kg) |
Length (mm) |
Width (mm) |
Height (mm) |
Handle Height (mm) |
Caster Diameter (mm) |
Trusco Code | Mass (g) |
Internal Capacity |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 20,880.00 ฿ 19,209.60 |
DOLLY CARTS / HAND TRUCKS | 1 Piece(s) | 40 Day(s) | 200 | 718 | 468 | 183 | 935 | 100 | 489-3654 | 18700(18.7kg) | 1 unit | ||
฿ 24,653.00 ฿ 22,680.76 |
DOLLY CARTS / HAND TRUCKS | 1 Piece(s) | 40 Day(s) | 300 | 800 | 535 | 220 | 985 | 125 | 489-3743 | 24600(24.6kg) | 1 unit | ||
฿ 28,094.08 ฿ 25,408.29 |
DOLLY CARTS / HAND TRUCKS | 1 Piece(s) | 40 Day(s) | 400 | 900 | 605 | 230 | 1010 | 125 | 489-3841 | 31000(31.0kg) | 1 unit |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?