(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Plastic Trolley, Grand Cart, Fixed Handle Type / Both-Side Handle Type (TP-703)

Plastic Trolley, Grand Cart, Fixed Handle Type / Both-Side Handle Type (TP-703)

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
TP-703
TP-803
TP-903 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Uniform Load
(kg)
Length
(mm)
Width
(mm)
Height
(mm)
Handle Height
(mm)
Caster Diameter
(mm)
Compatible Stopper Trusco Code Mass
(g)
Internal Capacity

฿ 9,398.81

DOLLY CARTS / HAND TRUCKS 1 Piece(s) 40 Day(s) 200 718 468 170 900 100 TP-700FB 489-2992 11800(11.8kg) 1 unit

฿ 10,853.97

DOLLY CARTS / HAND TRUCKS 1 Piece(s) 40 Day(s) 300 800 535 220 1050 125 TP-800FB、TP-X800FB 489-3123 15700(15.7kg) 1 unit

฿ 12,186.04

฿ 10,765.15

DOLLY CARTS / HAND TRUCKS 1 Piece(s) 40 Day(s) 400 900 605 230 1000 125 TP-900FB、TP-X900FB 489-3263 17800(17.8kg) 1 unit

Basic Specifications

  • Product Type
    Transportation cart
  • Main Body Material
    Plastic
  • Main body: option
    Main Body
  • Color
    Green
  • Specifications
    Assembly type, Swivel Caster, Fixed Caster 2 pcs Each
  • Load Platform
    Recycled Polypropylene (PP) 100% Recycled Material
  • Handle
    Steel
  • Handle Surface Processing
    Powder Coating
  • Caster Bracket Material
    Steel
  • Wheel Material
    Rubber
  • Internal Capacity
    1 unit

Product Description

Plastic Trolley, Grand Cart, Fixed Handle Type / Both-Side Handle Type.
It is popularly used in industries for carrying long materials such as pipe, tubes, etc.
[Features]
It consists of 4 wheels caster:
- Swivel casters (can move in any direction) 2 pcs
- Rigid or Fixed caster (Can not rotate 360° move only in one direction) 2pcs
• Material used to produce:
- Casters: Gray rubber, Low noise (60.2 DB), and non-marking on the floor
- Loading Platform: Recycled Polypropylene(PP) Recycled 100%
• Have various sizes and uniform loads: 200 - 400 kg
[Applications]
Suitable for picking up and loading general products in industrial.

Part Number
TP-703
TP-803
TP-903 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Uniform Load
(kg)
Length
(mm)
Width
(mm)
Height
(mm)
Handle Height
(mm)
Caster Diameter
(mm)
Compatible Stopper Trusco Code Mass
(g)
Internal Capacity

฿ 9,398.81

DOLLY CARTS / HAND TRUCKS 1 Piece(s) 40 Day(s) 200 718 468 170 900 100 TP-700FB 489-2992 11800(11.8kg) 1 unit

฿ 10,853.97

DOLLY CARTS / HAND TRUCKS 1 Piece(s) 40 Day(s) 300 800 535 220 1050 125 TP-800FB、TP-X800FB 489-3123 15700(15.7kg) 1 unit

฿ 12,186.04

฿ 10,765.15

DOLLY CARTS / HAND TRUCKS 1 Piece(s) 40 Day(s) 400 900 605 230 1000 125 TP-900FB、TP-X900FB 489-3263 17800(17.8kg) 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1