(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
TP-X704 |
TP-X804 |
TP-X904 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Uniform Load (kg) |
Length (mm) |
Width (mm) |
Height (mm) |
Handle Height (mm) |
Caster Diameter (mm) |
Compatible Stopper | Trusco Code | Internal Capacity |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 14,730.50 ฿ 13,496.08 |
DOLLY CARTS / HAND TRUCKS | 1 Piece(s) | 40 Day(s) | 200 | 718 | 468 | 183 | 920 | 100 | TP-X700FB | 489-3620 | 1 unit | ||
฿ 17,758.46 ฿ 15,773.06 |
DOLLY CARTS / HAND TRUCKS | 1 Piece(s) | 40 Day(s) | 300 | 800 | 535 | 220 | 970 | 125 | TP-800FB、TP-X800FB | 489-3719 | 1 unit | ||
฿ 20,283.53 ฿ 17,817.05 |
DOLLY CARTS / HAND TRUCKS | 1 Piece(s) | 40 Day(s) | 400 | 900 | 605 | 230 | 980 | 125 | TP-900FB、TP-X900FB | 489-3816 | 1 unit |
[Features]
· Adopts resin low-noise casters as a quiet trolley which suppresses traveling noise.
· Convenient for cargo collection and delivery of small loads on a dolly.
Part Number |
---|
TP-X704 |
TP-X804 |
TP-X904 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Uniform Load (kg) |
Length (mm) |
Width (mm) |
Height (mm) |
Handle Height (mm) |
Caster Diameter (mm) |
Compatible Stopper | Trusco Code | Internal Capacity |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 14,730.50 ฿ 13,496.08 |
DOLLY CARTS / HAND TRUCKS | 1 Piece(s) | 40 Day(s) | 200 | 718 | 468 | 183 | 920 | 100 | TP-X700FB | 489-3620 | 1 unit | ||
฿ 17,758.46 ฿ 15,773.06 |
DOLLY CARTS / HAND TRUCKS | 1 Piece(s) | 40 Day(s) | 300 | 800 | 535 | 220 | 970 | 125 | TP-800FB、TP-X800FB | 489-3719 | 1 unit | ||
฿ 20,283.53 ฿ 17,817.05 |
DOLLY CARTS / HAND TRUCKS | 1 Piece(s) | 40 Day(s) | 400 | 900 | 605 | 230 | 980 | 125 | TP-900FB、TP-X900FB | 489-3816 | 1 unit |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?