(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Plastic Trolley, Grand Cart, Silent, Fixed Handle Type (TP-X902)

Plastic Trolley, Grand Cart, Silent, Fixed Handle Type (TP-X902)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
TP-X702
TP-X802
TP-X902
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Uniform Load
(kg)
Length
(mm)
Width
(mm)
Height
(mm)
Handle Height
(mm)
Caster Diameter
(mm)
Compatible Stopper JAN Code Trusco Code Mass
(g)
Internal Capacity

฿ 8,625.00

DOLLY CARTS / HAND TRUCKS 1 Piece(s) 1 Day(s) 200 718 468 183 913 100 TP-X700FB 4989999412833 489-3573 9400(9.4kg) 1 unit

฿ 11,008.84

DOLLY CARTS / HAND TRUCKS 1 Piece(s) 12 Day(s) 300 800 535 220 1050 125 TP-800FB、TP-X800FB 4989999412871 489-3697 12200(12.2kg) 1 unit

฿ 11,943.81

DOLLY CARTS / HAND TRUCKS 1 Piece(s) 40 Day(s) 400 900 605 230 1000 125 TP-900FB、TP-X900FB 4989999412918 489-3786 14300(14.3kg) 1 unit

Basic Specifications

  • Product Type
    Transportation cart
  • Main Body Material
    Plastic
  • Quiet measures
    Available
  • Main body: option
    Main Body
  • Color
    Blue
  • Specifications
    Assembly type, Swivel Caster, Fixed Caster 2 pcs Each
  • Load Platform
    Recycled Polypropylene (PP) 100% Recycled Material
  • Handle
    Steel
  • Handle Surface Processing
    Powder Coating
  • Caster Bracket Material
    Resin
  • Wheel Material
    Rubber
  • Internal Capacity
    1 unit

Product Description

[Features]
· Adopts resin low-noise casters as a quiet trolley which suppresses traveling noise.
· Very convenient for pickup and delivery of cargo in places such as underground where sounds easily resonate.
[Applications]
· Very convenient for working early in the morning or late at night, as well as in residential areas, offices, shops, etc.

Part Number
TP-X702
TP-X802
TP-X902
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Uniform Load
(kg)
Length
(mm)
Width
(mm)
Height
(mm)
Handle Height
(mm)
Caster Diameter
(mm)
Compatible Stopper JAN Code Trusco Code Mass
(g)
Internal Capacity

฿ 8,625.00

DOLLY CARTS / HAND TRUCKS 1 Piece(s) 1 Day(s) 200 718 468 183 913 100 TP-X700FB 4989999412833 489-3573 9400(9.4kg) 1 unit

฿ 11,008.84

DOLLY CARTS / HAND TRUCKS 1 Piece(s) 12 Day(s) 300 800 535 220 1050 125 TP-800FB、TP-X800FB 4989999412871 489-3697 12200(12.2kg) 1 unit

฿ 11,943.81

DOLLY CARTS / HAND TRUCKS 1 Piece(s) 40 Day(s) 400 900 605 230 1000 125 TP-900FB、TP-X900FB 4989999412918 489-3786 14300(14.3kg) 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1