(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Plastic Trolley, Grand Cart, Fixed Handle Type (TP-902)

Plastic Trolley, Grand Cart, Fixed Handle Type (TP-902)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
TP-702
TP-802
TP-902
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Uniform Load
(kg)
Length
(mm)
Width
(mm)
Height
(mm)
Handle Height
(mm)
Caster Diameter
(mm)
Compatible Stopper JAN Code Trusco Code Internal Capacity

฿ 5,903.00

DOLLY CARTS / HAND TRUCKS 1 Piece(s) 10 Day(s) 200 718 468 170 900 100 TP-700FB 4989999412550 489-2925 1 unit

฿ 8,164.00

DOLLY CARTS / HAND TRUCKS 1 Piece(s) 12 Day(s) 300 800 535 220 1050 125 TP-800FB、TP-X800FB 4989999412666 489-3093 1 unit

฿ 9,108.00

DOLLY CARTS / HAND TRUCKS 1 Piece(s) 1 Day(s) 400 900 605 230 1000 125 TP-900FB、TP-X900FB 4989999412765 489-3221 1 unit

Basic Specifications

  • Product Type
    Transportation cart
  • Main Body Material
    Plastic
  • Main body: option
    Main Body
  • Color
    Green
  • Specifications
    Assembly type, Swivel Caster, Fixed Caster 2 pcs Each
  • Load Platform
    Recycled Polypropylene (PP) 100% Recycled Material
  • Handle
    Steel
  • Handle Surface Processing
    Powder Coating
  • Caster Bracket Material
    Steel
  • Wheel Material
    Rubber
  • Internal Capacity
    1 unit

Product Description

[Features]
· Durable resin dolly with a robust rib structure.
· The hand truck is eco-friendly, being made with recycled polypropylene.

Part Number
TP-702
TP-802
TP-902
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Uniform Load
(kg)
Length
(mm)
Width
(mm)
Height
(mm)
Handle Height
(mm)
Caster Diameter
(mm)
Compatible Stopper JAN Code Trusco Code Internal Capacity

฿ 5,903.00

DOLLY CARTS / HAND TRUCKS 1 Piece(s) 10 Day(s) 200 718 468 170 900 100 TP-700FB 4989999412550 489-2925 1 unit

฿ 8,164.00

DOLLY CARTS / HAND TRUCKS 1 Piece(s) 12 Day(s) 300 800 535 220 1050 125 TP-800FB、TP-X800FB 4989999412666 489-3093 1 unit

฿ 9,108.00

DOLLY CARTS / HAND TRUCKS 1 Piece(s) 1 Day(s) 400 900 605 230 1000 125 TP-900FB、TP-X900FB 4989999412765 489-3221 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Regenerated polypropylene resin is used for environmentally friendly dolly.

Specification

●Assembly Type
●Fixed Handle Type
●Flexible Caster, Fixed Caster x 2 each

Materials

●Loading Platform: Recycled Polypropylene(PP) Recycled Material 100%
●Handle: Steel
●Handle Surface Treatment: Powder Coating
●Caster Brackets: Steel
●Wheel: Rubber