(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Plastic Trolley, Grand Cart, Folding Handle Type / Urethane Caster (TP-701U)

Plastic Trolley, Grand Cart, Folding Handle Type / Urethane Caster (TP-701U)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
TP-701U
TP-801U
TP-901U
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Uniform Load
(kg)
Length
(mm)
Width
(mm)
Height
(mm)
Handle Height
(mm)
Caster Diameter
(mm)
Compatible Stopper JAN Code Trusco Code Mass
(g)
Internal Capacity

฿ 7,651.04

DOLLY CARTS / HAND TRUCKS 1 Piece(s) 12 Day(s) 200 718 468 170 900 100 TP-700FB 4989999412543 489-2917 10000(10.0kg) 1 unit

฿ 10,435.31

DOLLY CARTS / HAND TRUCKS 1 Piece(s) 12 Day(s) 300 800 535 223 1053 130 TP-800FB、TP-X800FB 4989999412659 489-3085 14200(14.2kg) 1 unit

฿ 12,068.58

DOLLY CARTS / HAND TRUCKS 1 Piece(s) 12 Day(s) 400 900 605 233 1003 130 TP-900FB、TP-X900FB 4989999412758 489-3212 17900(17.9kg) 1 unit

Basic Specifications

  • Product Type
    Transportation cart
  • Main Body Material
    Plastic
  • Main body: option
    Main Body
  • Color
    Green
  • Specifications
    Finished Product - Swivel Caster, Fixed Caster x 2 pcs Each
  • Load Platform
    Recycled Polypropylene (PP) 100% Recycled Material
  • Handle
    Steel
  • Handle Surface Processing
    Powder Coating
  • Caster Bracket Material
    Steel
  • Wheel Material
    Urethane
  • Internal Capacity
    1 unit

Product Description

[Features]
· Durable resin dolly with a robust rib structure.
· The hand truck is eco-friendly, being made with recycled polypropylene.
· Ideal for road surfaces with a lot of oil because it has excellent oil resistance.

Part Number
TP-701U
TP-801U
TP-901U
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Uniform Load
(kg)
Length
(mm)
Width
(mm)
Height
(mm)
Handle Height
(mm)
Caster Diameter
(mm)
Compatible Stopper JAN Code Trusco Code Mass
(g)
Internal Capacity

฿ 7,651.04

DOLLY CARTS / HAND TRUCKS 1 Piece(s) 12 Day(s) 200 718 468 170 900 100 TP-700FB 4989999412543 489-2917 10000(10.0kg) 1 unit

฿ 10,435.31

DOLLY CARTS / HAND TRUCKS 1 Piece(s) 12 Day(s) 300 800 535 223 1053 130 TP-800FB、TP-X800FB 4989999412659 489-3085 14200(14.2kg) 1 unit

฿ 12,068.58

DOLLY CARTS / HAND TRUCKS 1 Piece(s) 12 Day(s) 400 900 605 233 1003 130 TP-900FB、TP-X900FB 4989999412758 489-3212 17900(17.9kg) 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1