(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Resin Platform Truck, MKP-154/-B, MKP-304/-B (MKP-154)

Resin Platform Truck, MKP-154/-B, MKP-304/-B (MKP-154)

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/08/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
MKP-154
MKP-304 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Uniform Load
(kg)
Length
(mm)
Width
(mm)
Height
(mm)
Handle Height
(mm)
Caster Diameter
(mm)
Compatible Stopper Trusco Code Mass
(g)
Internal Capacity

฿ 11,312.00

RESIN PLATFORM TRUCKS 1 Piece(s) 40 Day(s) 150 716 436 166 909 100 H-100B-M 489-2615 16000(16kg) 1 unit

฿ 19,053.00

฿ 17,528.76

RESIN PLATFORM TRUCKS 1 Piece(s) 40 Day(s) 300 906 616 217 964 130 H-300B-M 489-2631 19400(19.4kg) 1 unit

Basic Specifications

  • Product Type
    Transportation cart
  • Main Body Material
    Plastic
  • Main body: option
    Main Body
  • Color
    Black
  • Specifications
    Finished Product - Swivel Caster, Fixed Caster x 2 pcs Each, With Spill Prevention Function, With Shock-Absorbing Rubber
  • Load Platform
    Polypropylene (PP)
  • Handle
    Steel
  • Handle Surface Processing
    Powder Coating
  • Caster Bracket Material
    Steel
  • Wheel Material
    Rubber
  • Internal Capacity
    1 unit

Product Description

[Features]
· Cushion rubber is wrapped around the entire circumference of the load platform to prevent it from getting scratched even when bumped.
· Since the cushioning rubber is about 5 mm higher than the table surface, it also serves as a spill preventer.

Part Number
MKP-154
MKP-304 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Uniform Load
(kg)
Length
(mm)
Width
(mm)
Height
(mm)
Handle Height
(mm)
Caster Diameter
(mm)
Compatible Stopper Trusco Code Mass
(g)
Internal Capacity

฿ 11,312.00

RESIN PLATFORM TRUCKS 1 Piece(s) 40 Day(s) 150 716 436 166 909 100 H-100B-M 489-2615 16000(16kg) 1 unit

฿ 19,053.00

฿ 17,528.76

RESIN PLATFORM TRUCKS 1 Piece(s) 40 Day(s) 300 906 616 217 964 130 H-300B-M 489-2631 19400(19.4kg) 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1