(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

weego KOMAWARI KUN, Multi-Use Handle Fitting Storage Case

weego KOMAWARI KUN, Multi-Use Handle Fitting Storage Case

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 397.94 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
WP-HC-BK
WP-HC-GN
WP-HC-W
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color JAN Code Trusco Code Internal Capacity

฿ 397.94

DOLLY CARTS / HAND TRUCKS 1 Piece(s) 1 Day(s) Black 4989999413175 489-4006 1 pc.

฿ 448.51

DOLLY CARTS / HAND TRUCKS 1 Piece(s) 10 Day(s) Green 4989999413182 489-4014 1 pc.

฿ 448.51

DOLLY CARTS / HAND TRUCKS 1 Piece(s) 12 Day(s) White 4989999413199 489-4022 1 pc.

Basic Specifications

  • Product Type
    Transportation cart
  • Main Body Material
    Plastic
  • Main body: option
    Option
  • Length(mm)
    170
  • Width(mm)
    345
  • Height(mm)
    50
  • Mass(g)
    300
  • Material
    Polypropylene (PP)
  • Internal Capacity
    1 pc.

Product Description

[Features]
· This is a storage case to use attached to the handle of the "weego" or "Komawari-kun".
· It is convenient for storage of small items as well as nets and rubber belts.

Part Number
WP-HC-BK
WP-HC-GN
WP-HC-W
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color JAN Code Trusco Code Internal Capacity

฿ 397.94

DOLLY CARTS / HAND TRUCKS 1 Piece(s) 1 Day(s) Black 4989999413175 489-4006 1 pc.

฿ 448.51

DOLLY CARTS / HAND TRUCKS 1 Piece(s) 10 Day(s) Green 4989999413182 489-4014 1 pc.

฿ 448.51

DOLLY CARTS / HAND TRUCKS 1 Piece(s) 12 Day(s) White 4989999413199 489-4022 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1