(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Trusco Nakayama Tool Cart (With Curtain Plate) NTS-631P/NTS-731P

Trusco Nakayama Tool Cart (With Curtain Plate) NTS-631P/NTS-731P

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 36,743.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
NTS-631P-W SALE
NTS-631P-YG SALE
NTS-731P-W SALE
NTS-731P-YG SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Frontage
(mm)
Depth
(mm)
Color Trusco Code Mass
(g)

฿ 36,743.00

฿ 33,803.56

STEEL WAGONS 1 Piece(s) 40 Day(s) 600 400 White 484-6648 36000(36.0kg)

฿ 36,743.00

฿ 33,803.56

STEEL WAGONS 1 Piece(s) 40 Day(s) 600 400 Young Green 484-6656 36000(36.0kg)

฿ 44,728.00

฿ 41,149.76

STEEL WAGONS 1 Piece(s) 40 Day(s) 750 500 White 484-6869 47500(47.5kg)

฿ 44,728.00

฿ 41,149.76

STEEL WAGONS 1 Piece(s) 40 Day(s) 750 500 Young Green 484-6877 47500(47.5kg)

Basic Specifications

  • Height(mm)
    880
  • Maximum Load(kg/unit)
    150
  • Details Type
    Finished product
  • Uniform Load Capacity(kg/stage)
    40
  • Shelf Board
    NA
  • Caster
    Fixed Type 75 mm (2 Pieces) Swivel Type (With Stopper): 75 mm (2 Pieces)
  • Main Body Material
    Steel (melamine baked coating)
  • Caster Bracket Material
    Steel
  • Wheel Material
    Urethane
  • Number of drawers
    Shallow Model: 3 drawers, Deep Model: 1 drawer

Product Description

[Features]
· Shelf board only come as fixed shelves as standard, but free shelves can be added as options.
· All drawers can be locked.

Part Number
NTS-631P-W SALE
NTS-631P-YG SALE
NTS-731P-W SALE
NTS-731P-YG SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Frontage
(mm)
Depth
(mm)
Color Trusco Code Mass
(g)

฿ 36,743.00

฿ 33,803.56

STEEL WAGONS 1 Piece(s) 40 Day(s) 600 400 White 484-6648 36000(36.0kg)

฿ 36,743.00

฿ 33,803.56

STEEL WAGONS 1 Piece(s) 40 Day(s) 600 400 Young Green 484-6656 36000(36.0kg)

฿ 44,728.00

฿ 41,149.76

STEEL WAGONS 1 Piece(s) 40 Day(s) 750 500 White 484-6869 47500(47.5kg)

฿ 44,728.00

฿ 41,149.76

STEEL WAGONS 1 Piece(s) 40 Day(s) 750 500 Young Green 484-6877 47500(47.5kg)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1