(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Cabinet Wagon (with 3 Lock Safety Device)

Cabinet Wagon (with 3 Lock Safety Device)

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 42,340.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
VE5S-601C SALE
VE5S-602C SALE
VE6S-601C SALE
VE6S-602C SALE
VE7S-601C SALE
VE7S-602C SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Frontage
(mm)
Details Type Uniform Load Capacity
(kg/stage)
Trusco Code Mass
(g)

฿ 43,998.00

฿ 40,478.16

STEEL WAGONS 1 Piece(s) 40 Day(s) 500 Number of drawers: shallow x 0, medium x 4, deep x 0 80 479-0341 43400(43.4kg)

฿ 43,156.00

฿ 39,703.52

STEEL WAGONS 1 Piece(s) 40 Day(s) 500 Number of drawers: shallow x 1, medium x 2, deep x 1 80 479-0367 43100(43.1kg)

฿ 42,340.00

฿ 38,952.80

STEEL WAGONS 1 Piece(s) 40 Day(s) 600 Number of drawers: shallow x 0, medium x 4, deep x 0 100 479-0740 52300(52.3kg)

฿ 49,356.00

฿ 45,407.52

STEEL WAGONS 1 Piece(s) 40 Day(s) 600 Number of drawers: shallow x 1, medium x 2, deep x 1 100 479-0766 51200(51.2kg)

฿ 53,782.00

฿ 49,479.44

STEEL WAGONS 1 Piece(s) 40 Day(s) 700 Number of drawers: shallow x 0, medium x 4, deep x 0 100 479-1142 56300(56.3kg)

฿ 53,686.00

฿ 49,391.12

STEEL WAGONS 1 Piece(s) 40 Day(s) 700 Number of drawers: shallow x 1, medium x 2, deep x 1 100 479-1169 56300(56.3kg)

Basic Specifications

  • Depth(mm)
    550
  • Height(mm)
    700
  • Maximum Load(kg/unit)
    200
  • Color
    Green
  • Specifications
    Finished product
  • Top Panel
    Non-Slip Green Mat Upholstery
  • Caster
    Swivel Type 75 mm (2 Pieces) Swivel Type (with Stopper) 75 mm (2 Pieces)
  • Main Body Material
    Steel (melamine baked coating)
  • Caster Bracket Material
    Steel
  • Wheel Material
    Urethane
  • Accessory
    Partition: 2 partitions and 6 dividers per drawer

Product Description

[Features]
· All-lock mechanism.
· The construction is completely locked, and a latch is included to prevent unauthorized drawer opening.
· Equipped with a safety lock mechanism which activates when a drawer is opened and locks all other drawers.

Part Number
VE5S-601C SALE
VE5S-602C SALE
VE6S-601C SALE
VE6S-602C SALE
VE7S-601C SALE
VE7S-602C SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Frontage
(mm)
Details Type Uniform Load Capacity
(kg/stage)
Trusco Code Mass
(g)

฿ 43,998.00

฿ 40,478.16

STEEL WAGONS 1 Piece(s) 40 Day(s) 500 Number of drawers: shallow x 0, medium x 4, deep x 0 80 479-0341 43400(43.4kg)

฿ 43,156.00

฿ 39,703.52

STEEL WAGONS 1 Piece(s) 40 Day(s) 500 Number of drawers: shallow x 1, medium x 2, deep x 1 80 479-0367 43100(43.1kg)

฿ 42,340.00

฿ 38,952.80

STEEL WAGONS 1 Piece(s) 40 Day(s) 600 Number of drawers: shallow x 0, medium x 4, deep x 0 100 479-0740 52300(52.3kg)

฿ 49,356.00

฿ 45,407.52

STEEL WAGONS 1 Piece(s) 40 Day(s) 600 Number of drawers: shallow x 1, medium x 2, deep x 1 100 479-0766 51200(51.2kg)

฿ 53,782.00

฿ 49,479.44

STEEL WAGONS 1 Piece(s) 40 Day(s) 700 Number of drawers: shallow x 0, medium x 4, deep x 0 100 479-1142 56300(56.3kg)

฿ 53,686.00

฿ 49,391.12

STEEL WAGONS 1 Piece(s) 40 Day(s) 700 Number of drawers: shallow x 1, medium x 2, deep x 1 100 479-1169 56300(56.3kg)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1