(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
PEW-64T-LB |
PEW-64T-P |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Color | Detailed colors | JAN Code | Trusco Code | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|
฿ 1,561.00 |
SIMPLE CARTS | 1 Piece(s) | 1 Day(s) | Blue | Light blue | 4989999411829 | 488-2288 | 1 pc. | ||
฿ 1,561.00 |
SIMPLE CARTS | 1 Piece(s) | 1 Day(s) | Pink | Pink | 4989999411836 | 488-2296 | 1 pc. |
[Features]
· Both front and back surfaces are usable.
Part Number |
---|
PEW-64T-LB |
PEW-64T-P |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Color | Detailed colors | JAN Code | Trusco Code | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|
฿ 1,561.00 |
SIMPLE CARTS | 1 Piece(s) | 1 Day(s) | Blue | Light blue | 4989999411829 | 488-2288 | 1 pc. | ||
฿ 1,561.00 |
SIMPLE CARTS | 1 Piece(s) | 1 Day(s) | Pink | Pink | 4989999411836 | 488-2296 | 1 pc. |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?