(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Phoenix Wagon (Soft Color/Noise Suppression Type) 2 Step Stopper Type

Phoenix Wagon (Soft Color/Noise Suppression Type) 2 Step Stopper Type

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 13,184.28 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
PEW-963C-LB
PEW-963C-P
PEW-964C-LB SALE
PEW-964C-P SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Detailed colors Trusco Code Number of Steps
(Level)
Mass
(g)
Amount Of Content

฿ 13,184.28

SIMPLE CARTS 1 Piece(s) 40 Day(s) Blue Light blue 488-4167 3 14000(14.0kg) 1 unit

฿ 13,184.28

SIMPLE CARTS 1 Piece(s) 12 Day(s) Pink Pink 488-4175 3 14000(14.0kg) 1 unit

฿ 14,819.14

฿ 11,074.34

SIMPLE CARTS 1 Piece(s) 12 Day(s) Blue Light blue 488-4469 4 16800(16.8kg) 1 unit

฿ 14,819.14

฿ 11,074.34

SIMPLE CARTS 1 Piece(s) 12 Day(s) Pink Pink 488-4477 4 16800(16.8kg) 1 unit

Basic Specifications

  • Frontage(mm)
    600
  • Depth(mm)
    400
  • Height(mm)
    880
  • Maximum Load(kg/unit)
    150
  • Details Type
    Assembly type
  • Post Diameter(mm)
    25.4
  • Shelf Board Adjustment Pitch(mm)
    25
  • Spill Preventer Height(mm)
    50
  • Caster
    Swivel Type 100 mm (2 Pieces) Swivel Type (with Stopper) 100 mm (2 Pieces)
  • Main Body Material
    Steel
  • Wheel Material
    Elastomer (Noise-Suppression Type)
  • Amount Of Content
    1 unit

Product Description

[Features]
· Easy to assemble with a newly developed one-touch bushing (patent pending).
· Both front and rear sides of shelves are usable.
· It uses double stop casters that fix the axle at the first level and apply stoppers on the wheels at the second level.
· While the strength of the Phoenix Wagon remains the same, a soft color that blends right in, even with surroundings like medical or educational institutions, has been adopted.
· Pipes are adopted as posts for easy assembly and shelf relocations.

Part Number
PEW-963C-LB
PEW-963C-P
PEW-964C-LB SALE
PEW-964C-P SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Detailed colors Trusco Code Number of Steps
(Level)
Mass
(g)
Amount Of Content

฿ 13,184.28

SIMPLE CARTS 1 Piece(s) 40 Day(s) Blue Light blue 488-4167 3 14000(14.0kg) 1 unit

฿ 13,184.28

SIMPLE CARTS 1 Piece(s) 12 Day(s) Pink Pink 488-4175 3 14000(14.0kg) 1 unit

฿ 14,819.14

฿ 11,074.34

SIMPLE CARTS 1 Piece(s) 12 Day(s) Blue Light blue 488-4469 4 16800(16.8kg) 1 unit

฿ 14,819.14

฿ 11,074.34

SIMPLE CARTS 1 Piece(s) 12 Day(s) Pink Pink 488-4477 4 16800(16.8kg) 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1