(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Mesh shelf for Falcon Wagon

Mesh shelf for Falcon Wagon

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of FAW-M64T

  • Frontage(mm)
    600
  • Depth(mm)
    400
  • Height(mm)
    50
  • Other
    Option
  • JAN Code
    4989999411164
  • Trusco Code
    487-8906
  • Mass(g)
    1500(1.5kg)
  • Material
    Steel (chrome plating processing)
  • Amount Of Content
    1 pc.
Part Number
FAW-M64T
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 4,466.00

STEEL WAGONS 1 Piece(s) 1 Day(s) 1 pc.

Basic Specifications

  • Frontage(mm)
    600
  • Depth(mm)
    400
  • Height(mm)
    50
  • Other
    Option
  • JAN Code
    4989999411164
  • Trusco Code
    487-8906
  • Mass(g)
    1500(1.5kg)
  • Material
    Steel (chrome plating processing)
  • Amount Of Content
    1 pc.

Product Description

Mesh shelf board for Falcon Wagon.
[Features]
·Dust doesn't accumulate on the mesh shelves, and stored items can be seen at a glance.
[Applications]
·Convenient for storing tools, etc.

Specifications of FAW-M64T

  • Frontage(mm)
    600
  • Depth(mm)
    400
  • Height(mm)
    50
  • Other
    Option
  • JAN Code
    4989999411164
  • Trusco Code
    487-8906
  • Mass(g)
    1500(1.5kg)
  • Material
    Steel (chrome plating processing)
  • Amount Of Content
    1 pc.
Part Number
FAW-M64T
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 4,466.00

STEEL WAGONS 1 Piece(s) 1 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1