(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Falcon Wagon (with Panel)

Falcon Wagon (with Panel)

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 14,596.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
FAW-963P-W SALE
FAW-963P-YG SALE
FAW-973P-W SALE
FAW-973P-YG SALE
FAW-993P-W SALE
FAW-993P-YG SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Frontage
(mm)
Depth
(mm)
Color Trusco Code Mass
(g)
Amount Of Content

฿ 14,596.00

฿ 13,428.32

STEEL WAGONS 1 Piece(s) 40 Day(s) 600 400 White 487-8841 20000(20.0kg) 1 unit

฿ 14,596.00

฿ 13,428.32

STEEL WAGONS 1 Piece(s) 19 Day(s) 600 400 Young Green 487-8850 20000(20.0kg) 1 unit

฿ 17,222.00

฿ 15,844.24

STEEL WAGONS 1 Piece(s) 40 Day(s) 750 500 White 487-8868 25200(25.2kg) 1 unit

฿ 17,222.00

฿ 15,844.24

STEEL WAGONS 1 Piece(s) 35 Day(s) 750 500 Young Green 487-8876 25200(25.2kg) 1 unit

฿ 24,719.88

฿ 22,707.68

STEEL WAGONS 1 Piece(s) 35 Day(s) 900 600 White 487-8884 34000(34.0kg) 1 unit

฿ 24,719.88

฿ 22,707.68

STEEL WAGONS 1 Piece(s) 35 Day(s) 900 600 Young Green 487-8892 34000(34.0kg) 1 unit

Basic Specifications

  • Height(mm)
    880
  • Maximum Load(kg/unit)
    200
  • Details Type
    Assembly type
  • Uniform Load Capacity(kg/stage)
    120
  • Post Diameter(mm)
    25.4
  • Number of Steps(Level)
    3
  • Spill Preventer Height(mm)
    50
  • Caster
    Swivel Type 100 mm (2 Pieces) Swivel Type (with Stopper) 100 mm (2 Pieces)
  • Wheel Material
    Rubber
  • Amount Of Content
    1 unit

Product Description

[Features]
· Tools can be hung on the panel by using a tool hanger.

Part Number
FAW-963P-W SALE
FAW-963P-YG SALE
FAW-973P-W SALE
FAW-973P-YG SALE
FAW-993P-W SALE
FAW-993P-YG SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Frontage
(mm)
Depth
(mm)
Color Trusco Code Mass
(g)
Amount Of Content

฿ 14,596.00

฿ 13,428.32

STEEL WAGONS 1 Piece(s) 40 Day(s) 600 400 White 487-8841 20000(20.0kg) 1 unit

฿ 14,596.00

฿ 13,428.32

STEEL WAGONS 1 Piece(s) 19 Day(s) 600 400 Young Green 487-8850 20000(20.0kg) 1 unit

฿ 17,222.00

฿ 15,844.24

STEEL WAGONS 1 Piece(s) 40 Day(s) 750 500 White 487-8868 25200(25.2kg) 1 unit

฿ 17,222.00

฿ 15,844.24

STEEL WAGONS 1 Piece(s) 35 Day(s) 750 500 Young Green 487-8876 25200(25.2kg) 1 unit

฿ 24,719.88

฿ 22,707.68

STEEL WAGONS 1 Piece(s) 35 Day(s) 900 600 White 487-8884 34000(34.0kg) 1 unit

฿ 24,719.88

฿ 22,707.68

STEEL WAGONS 1 Piece(s) 35 Day(s) 900 600 Young Green 487-8892 34000(34.0kg) 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1