(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Phoenix Wagon (Economy Type) Height 711 mm

Phoenix Wagon (Economy Type) Height 711 mm

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 9,664.75 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
PEW-763-G75-W
PEW-763-G75-YG
PEW-773-G75-W
PEW-773-G75-YG
PEW-793-G75-W
PEW-793-G75-YG
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Frontage
(mm)
Depth
(mm)
Color Trusco Code Mass
(g)
Amount Of Content

฿ 9,664.75

STEEL WAGONS 1 Piece(s) 40 Day(s) 600 400 White 488-3284 13000(13.0kg) 1 unit

฿ 9,664.75

STEEL WAGONS 1 Piece(s) 12 Day(s) 600 400 Young Green 488-3292 13000(13.0kg) 1 unit

฿ 11,249.53

STEEL WAGONS 1 Piece(s) 10 Day(s) 750 500 White 488-3667 18600(18.6kg) 1 unit

฿ 11,249.53

STEEL WAGONS 1 Piece(s) 10 Day(s) 750 500 Young Green 488-3675 18600(18.6kg) 1 unit

฿ 13,765.08

STEEL WAGONS 1 Piece(s) 40 Day(s) 900 600 White 488-3829 23200(23.2kg) 1 unit

฿ 13,765.08

STEEL WAGONS 1 Piece(s) 40 Day(s) 900 600 Young Green 488-3837 23200(23.2kg) 1 unit

Basic Specifications

  • Height(mm)
    711
  • Maximum Load(kg/unit)
    150
  • Details Type
    Assembly type
  • Uniform Load Capacity(kg/stage)
    100
  • Post Diameter(mm)
    25.4
  • Number of Steps(Level)
    3
  • Shelf Board Adjustment Pitch(mm)
    25
  • Spill Preventer Height(mm)
    50
  • Caster
    Swivel Type 75 mm (2 Pieces) Swivel Type (with Stopper) 75 mm (2 Pieces)
  • Main Body Material
    Steel
  • Caster Bracket Material
    Steel
  • Wheel Material
    Rubber
  • Amount Of Content
    1 unit

Product Description

Wagon with an easily mounted bushing.
[Features]
· 75 mm small diameter caster type with affordable price.
· Pipes are adopted as posts for easy assembly and shelf relocations.
· Powder coated with environmentally friendly antibacterial agent.
[Applications]
· Ideal for storage of tools and instruments.

Part Number
PEW-763-G75-W
PEW-763-G75-YG
PEW-773-G75-W
PEW-773-G75-YG
PEW-793-G75-W
PEW-793-G75-YG
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Frontage
(mm)
Depth
(mm)
Color Trusco Code Mass
(g)
Amount Of Content

฿ 9,664.75

STEEL WAGONS 1 Piece(s) 40 Day(s) 600 400 White 488-3284 13000(13.0kg) 1 unit

฿ 9,664.75

STEEL WAGONS 1 Piece(s) 12 Day(s) 600 400 Young Green 488-3292 13000(13.0kg) 1 unit

฿ 11,249.53

STEEL WAGONS 1 Piece(s) 10 Day(s) 750 500 White 488-3667 18600(18.6kg) 1 unit

฿ 11,249.53

STEEL WAGONS 1 Piece(s) 10 Day(s) 750 500 Young Green 488-3675 18600(18.6kg) 1 unit

฿ 13,765.08

STEEL WAGONS 1 Piece(s) 40 Day(s) 900 600 White 488-3829 23200(23.2kg) 1 unit

฿ 13,765.08

STEEL WAGONS 1 Piece(s) 40 Day(s) 900 600 Young Green 488-3837 23200(23.2kg) 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1