(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

2-row drawer for Phoenix Wagon

2-row drawer for Phoenix Wagon

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • From :
    ฿ 8,910.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
PEW-64W-W
PEW-64W-YG
PEW-75W-W SALE
PEW-75W-YG
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Frontage
(mm)
Depth
(mm)
Color JAN Code Trusco Code Mass
(g)
Drawer internal dimensions: width x length x depth
(mm)
Amount Of Content

฿ 11,312.00

STEEL WAGONS 1 Piece(s) 1 Day(s) 600 400 White 4989999411898 488-2351 10660(10.66kg) 219×331×113 1 unit

฿ 8,910.00

STEEL WAGONS 1 Piece(s) 1 Day(s) 600 400 Young Green 4989999411904 488-2369 10660(10.66kg) 219×331×113 1 unit

฿ 13,050.00

฿ 12,004.70

STEEL WAGONS 1 Piece(s) 1 Day(s) 750 500 White 4989999412086 488-2989 13880(13.88kg) 294×431×114 1 unit

฿ 10,254.00

STEEL WAGONS 1 Piece(s) 1 Day(s) 750 500 Young Green 4989999412093 488-2997 13880(13.88kg) 294×431×114 1 unit

Basic Specifications

  • Height(mm)
    175
  • Other
    Option
  • Material
    Steel
  • Accessory
    Mounting Bushing (4 pcs)
  • Amount Of Content
    1 unit

Product Description

[Features]
· The drawer has a latch function that prevents it from popping out.

Part Number
PEW-64W-W
PEW-64W-YG
PEW-75W-W SALE
PEW-75W-YG
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Frontage
(mm)
Depth
(mm)
Color JAN Code Trusco Code Mass
(g)
Drawer internal dimensions: width x length x depth
(mm)
Amount Of Content

฿ 11,312.00

STEEL WAGONS 1 Piece(s) 1 Day(s) 600 400 White 4989999411898 488-2351 10660(10.66kg) 219×331×113 1 unit

฿ 8,910.00

STEEL WAGONS 1 Piece(s) 1 Day(s) 600 400 Young Green 4989999411904 488-2369 10660(10.66kg) 219×331×113 1 unit

฿ 13,050.00

฿ 12,004.70

STEEL WAGONS 1 Piece(s) 1 Day(s) 750 500 White 4989999412086 488-2989 13880(13.88kg) 294×431×114 1 unit

฿ 10,254.00

STEEL WAGONS 1 Piece(s) 1 Day(s) 750 500 Young Green 4989999412093 488-2997 13880(13.88kg) 294×431×114 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●The drawer has a latch function to prevent jumping out.

Materials

●Steel(antibacterial powder coating)

Accessories

●Mounting Bushing(4 pieces)