(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
PEW-64V-W |
PEW-64V-YG |
PEW-75V-W |
PEW-75V-YG |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Frontage (mm) |
Depth (mm) |
Color | JAN Code | Trusco Code | Mass (g) |
Drawer internal dimensions: width x length x depth (mm) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 6,785.00 |
STEEL WAGONS | 1 Piece(s) | 1 Day(s) | 600 | 400 | White | 4989999411874 | 488-2334 | 12010(12.01kg) | 496×331×113 | 1 unit | ||
฿ 6,785.00 |
STEEL WAGONS | 1 Piece(s) | 1 Day(s) | 600 | 400 | Young Green | 4989999411881 | 488-2342 | 12010(12.01kg) | 496×331×113 | 1 unit | ||
฿ 10,572.00 |
STEEL WAGONS | 1 Piece(s) | 12 Day(s) | 750 | 500 | White | 4989999412062 | 488-2962 | 15950(15.95kg) | 646×431×113 | 1 unit | ||
฿ 8,306.00 |
STEEL WAGONS | 1 Piece(s) | 1 Day(s) | 750 | 500 | Young Green | 4989999412079 | 488-2971 | 15950(15.95kg) | 646×431×113 | 1 unit |
[Features]
· The drawer has a latch function that prevents it from popping out.
Part Number |
---|
PEW-64V-W |
PEW-64V-YG |
PEW-75V-W |
PEW-75V-YG |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Frontage (mm) |
Depth (mm) |
Color | JAN Code | Trusco Code | Mass (g) |
Drawer internal dimensions: width x length x depth (mm) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 6,785.00 |
STEEL WAGONS | 1 Piece(s) | 1 Day(s) | 600 | 400 | White | 4989999411874 | 488-2334 | 12010(12.01kg) | 496×331×113 | 1 unit | ||
฿ 6,785.00 |
STEEL WAGONS | 1 Piece(s) | 1 Day(s) | 600 | 400 | Young Green | 4989999411881 | 488-2342 | 12010(12.01kg) | 496×331×113 | 1 unit | ||
฿ 10,572.00 |
STEEL WAGONS | 1 Piece(s) | 12 Day(s) | 750 | 500 | White | 4989999412062 | 488-2962 | 15950(15.95kg) | 646×431×113 | 1 unit | ||
฿ 8,306.00 |
STEEL WAGONS | 1 Piece(s) | 1 Day(s) | 750 | 500 | Young Green | 4989999412079 | 488-2971 | 15950(15.95kg) | 646×431×113 | 1 unit |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?