(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Trusco Nakayama Phoenix Cart Additional Shelf Board, White/Young Green

Trusco Nakayama Phoenix Cart Additional Shelf Board, White/Young Green

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • From :
    ฿ 1,225.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
PEW-10T-W
PEW-10T-YG
PEW-12T-W
PEW-12T-YG
PEW-64T-W
PEW-64T-YG
PEW-75T-W
PEW-75T-YG
PEW-96T-W
PEW-96T-YG
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Frontage
(mm)
Depth
(mm)
Color JAN Code Trusco Code Mass
(g)
Amount Of Content

฿ 2,866.00

STEEL WAGONS 1 Piece(s) 1 Day(s) 1000 650 White 4989999411720 488-1885 8010(8.01kg) 1 Set (Mounting Bushing: 4 pcs)

฿ 2,251.00

STEEL WAGONS 1 Piece(s) 1 Day(s) 1000 650 Young Green 4989999411737 488-1893 8010(8.01kg) 1 Set (Mounting Bushing: 4 pcs)

฿ 2,309.00

STEEL WAGONS 1 Piece(s) 1 Day(s) 1200 600 White 4989999411744 488-2083 8850(8.85kg) 1 Set (Mounting Bushing: 4 pcs)

฿ 2,309.00

STEEL WAGONS 1 Piece(s) 1 Day(s) 1200 600 Young Green 4989999411751 488-2091 8850(8.85kg) 1 Set (Mounting Bushing: 4 pcs)

฿ 1,561.00

STEEL WAGONS 1 Piece(s) 1 Day(s) 600 400 White 4989999411850 488-2318 2750(2.75kg) 1 Set (Mounting Bushing: 4 pcs)

฿ 1,225.00

STEEL WAGONS 1 Piece(s) 1 Day(s) 600 400 Young Green 4989999411867 488-2326 2750(2.75kg) 1 Set (Mounting Bushing: 4 pcs)

฿ 1,561.00

STEEL WAGONS 1 Piece(s) 1 Day(s) 750 500 White 4989999412048 488-2946 4590(4.59kg) 1 Set (Mounting Bushing: 4 pcs)

฿ 1,986.00

STEEL WAGONS 1 Piece(s) 1 Day(s) 750 500 Young Green 4989999412055 488-2954 4590(4.59kg) 1 Set (Mounting Bushing: 4 pcs)

฿ 2,586.00

STEEL WAGONS 1 Piece(s) 1 Day(s) 900 600 White 4989999412147 488-4523 6110(6.11kg) 1 Set (Mounting Bushing: 4 pcs)

฿ 2,031.00

STEEL WAGONS 1 Piece(s) 1 Day(s) 900 600 Young Green 4989999412154 488-4531 6110(6.11kg) 1 Set (Mounting Bushing: 4 pcs)

Basic Specifications

  • Height(mm)
    50
  • Other
    Option
  • Compatible Support Beam Diameter
    25.4mm
  • Shelf Material
    Steel
  • Accessory
    Mounting Bushing (4 pcs)
  • Amount Of Content
    1 Set (Mounting Bushing: 4 pcs)

Product Description

[Features]
· Both front and back surfaces are usable.

Part Number
PEW-10T-W
PEW-10T-YG
PEW-12T-W
PEW-12T-YG
PEW-64T-W
PEW-64T-YG
PEW-75T-W
PEW-75T-YG
PEW-96T-W
PEW-96T-YG
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Frontage
(mm)
Depth
(mm)
Color JAN Code Trusco Code Mass
(g)
Amount Of Content

฿ 2,866.00

STEEL WAGONS 1 Piece(s) 1 Day(s) 1000 650 White 4989999411720 488-1885 8010(8.01kg) 1 Set (Mounting Bushing: 4 pcs)

฿ 2,251.00

STEEL WAGONS 1 Piece(s) 1 Day(s) 1000 650 Young Green 4989999411737 488-1893 8010(8.01kg) 1 Set (Mounting Bushing: 4 pcs)

฿ 2,309.00

STEEL WAGONS 1 Piece(s) 1 Day(s) 1200 600 White 4989999411744 488-2083 8850(8.85kg) 1 Set (Mounting Bushing: 4 pcs)

฿ 2,309.00

STEEL WAGONS 1 Piece(s) 1 Day(s) 1200 600 Young Green 4989999411751 488-2091 8850(8.85kg) 1 Set (Mounting Bushing: 4 pcs)

฿ 1,561.00

STEEL WAGONS 1 Piece(s) 1 Day(s) 600 400 White 4989999411850 488-2318 2750(2.75kg) 1 Set (Mounting Bushing: 4 pcs)

฿ 1,225.00

STEEL WAGONS 1 Piece(s) 1 Day(s) 600 400 Young Green 4989999411867 488-2326 2750(2.75kg) 1 Set (Mounting Bushing: 4 pcs)

฿ 1,561.00

STEEL WAGONS 1 Piece(s) 1 Day(s) 750 500 White 4989999412048 488-2946 4590(4.59kg) 1 Set (Mounting Bushing: 4 pcs)

฿ 1,986.00

STEEL WAGONS 1 Piece(s) 1 Day(s) 750 500 Young Green 4989999412055 488-2954 4590(4.59kg) 1 Set (Mounting Bushing: 4 pcs)

฿ 2,586.00

STEEL WAGONS 1 Piece(s) 1 Day(s) 900 600 White 4989999412147 488-4523 6110(6.11kg) 1 Set (Mounting Bushing: 4 pcs)

฿ 2,031.00

STEEL WAGONS 1 Piece(s) 1 Day(s) 900 600 Young Green 4989999412154 488-4531 6110(6.11kg) 1 Set (Mounting Bushing: 4 pcs)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●You can use both front and back sides.

Specification

●Compatible Strut Diameter: 25.4mm

Materials

●Steel(antibacterial powder coating)

Accessories

●Mounting Bushing(4 pieces)