(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Phoenix Wagon (Noise Suppression Type/Tilted)

Phoenix Wagon (Noise Suppression Type/Tilted)

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • From :
    ฿ 25,712.42 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
PEW-12124N-W SALE
PEW-12124N-YG SALE
PEW-1274N-W SALE
PEW-1274N-YG SALE
PEW-1294N-W SALE
PEW-1294N-YG SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Frontage
(mm)
Depth
(mm)
Color Trusco Code Mass
(g)
Amount Of Content

฿ 30,876.41

฿ 22,700.34

STEEL WAGONS 1 Piece(s) 35 Day(s) 1200 600 White 488-1966 38400(38.4kg) 1 unit

฿ 30,876.41

฿ 22,700.34

STEEL WAGONS 1 Piece(s) 35 Day(s) 1200 600 Young Green 488-1974 38400(38.4kg) 1 unit

฿ 25,712.42

฿ 19,333.17

STEEL WAGONS 1 Piece(s) 40 Day(s) 750 500 White 488-2008 26400(26.4kg) 1 unit

฿ 25,712.42

฿ 19,333.17

STEEL WAGONS 1 Piece(s) 35 Day(s) 750 500 Young Green 488-2016 26400(26.4kg) 1 unit

฿ 29,457.63

฿ 21,704.38

STEEL WAGONS 1 Piece(s) 35 Day(s) 900 600 White 488-2041 34400(34.4kg) 1 unit

฿ 29,457.63

฿ 21,704.38

STEEL WAGONS 1 Piece(s) 35 Day(s) 900 600 Young Green 488-2059 34400(34.4kg) 1 unit

Basic Specifications

  • Height(mm)
    1300
  • Maximum Load(kg/unit)
    150
  • Details Type
    Assembly type
  • Uniform Load Capacity(kg/stage)
    100
  • Post Diameter(mm)
    25.4
  • Number of Steps(Level)
    4
  • Shelf Board Adjustment Pitch(mm)
    25
  • Spill Preventer Height(mm)
    50
  • Caster
    Swivel Type 100 mm (2 Pieces) Swivel Type (with Stopper) 100 mm (2 Pieces)
  • Main Body Material
    Steel
  • Caster Bracket Material
    Steel
  • Wheel Material
    Elastomer (Noise-Suppression Type)
  • Amount Of Content
    1 unit

Product Description

[Features]
· Suitable for work with objects frequently needing to be put in and taken out as the shelf is inclined (12° when D = 500, 10° when D = 600).
· Pipes are adopted as posts for easy assembly and shelf relocations.

Part Number
PEW-12124N-W SALE
PEW-12124N-YG SALE
PEW-1274N-W SALE
PEW-1274N-YG SALE
PEW-1294N-W SALE
PEW-1294N-YG SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Frontage
(mm)
Depth
(mm)
Color Trusco Code Mass
(g)
Amount Of Content

฿ 30,876.41

฿ 22,700.34

STEEL WAGONS 1 Piece(s) 35 Day(s) 1200 600 White 488-1966 38400(38.4kg) 1 unit

฿ 30,876.41

฿ 22,700.34

STEEL WAGONS 1 Piece(s) 35 Day(s) 1200 600 Young Green 488-1974 38400(38.4kg) 1 unit

฿ 25,712.42

฿ 19,333.17

STEEL WAGONS 1 Piece(s) 40 Day(s) 750 500 White 488-2008 26400(26.4kg) 1 unit

฿ 25,712.42

฿ 19,333.17

STEEL WAGONS 1 Piece(s) 35 Day(s) 750 500 Young Green 488-2016 26400(26.4kg) 1 unit

฿ 29,457.63

฿ 21,704.38

STEEL WAGONS 1 Piece(s) 35 Day(s) 900 600 White 488-2041 34400(34.4kg) 1 unit

฿ 29,457.63

฿ 21,704.38

STEEL WAGONS 1 Piece(s) 35 Day(s) 900 600 Young Green 488-2059 34400(34.4kg) 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●There is a slope on the shelf board(D=12° when 500, D=10° when 600), so it is suitable for work frequently taking in and out.

Specification

●Max Load Weight(kg/piece):150
●Equal Load Capacity(kg/stage):100
●Strut Diameter(mm):25.4
●Caster: Flexible Type 100mm(2 pieces) Flexible Type(with stopper) 100mm(2 pieces)

Materials

●Main Body: Steel(antibacterial powder coating)
●Caster Brackets: Steel
●Wheel: Elastomer(silent type)