(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Phoenix Wagon (Noise Suppression Type with Double-Level Drawers) Height 600 mm

Phoenix Wagon (Noise Suppression Type with Double-Level Drawers) Height 600 mm

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 20,617.21 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
PEW-662X-W SALE
PEW-662X-YG SALE
PEW-672X-W SALE
PEW-672X-YG SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Frontage
(mm)
Depth
(mm)
Color Trusco Code Mass
(g)
Amount Of Content

฿ 20,617.21

฿ 14,912.43

STEEL WAGONS 1 Piece(s) 40 Day(s) 600 400 White 488-2563 24500(24.5kg) 1 unit

฿ 20,617.21

฿ 14,912.43

STEEL WAGONS 1 Piece(s) 35 Day(s) 600 400 Young Green 488-2571 24500(24.5kg) 1 unit

฿ 23,812.97

฿ 16,711.94

STEEL WAGONS 1 Piece(s) 35 Day(s) 750 500 White 488-2768 33400(33.4kg) 1 unit

฿ 23,812.97

฿ 16,711.94

STEEL WAGONS 1 Piece(s) 35 Day(s) 750 500 Young Green 488-2776 33400(33.4kg) 1 unit

Basic Specifications

  • Height(mm)
    600
  • Maximum Load(kg/unit)
    150
  • Details Type
    Assembly type
  • Uniform Load Capacity(kg/stage)
    100
  • Post Diameter(mm)
    25.4
  • Number of Steps(Level)
    2
  • Shelf Board Adjustment Pitch(mm)
    25
  • Spill Preventer Height(mm)
    50
  • Uniform Load: Draw-out(kg/stage)
    10
  • Caster
    Swivel Type 75 mm (2 Pieces) Swivel Type (with Stopper) 75 mm (2 Pieces)
  • Main Body Material
    Steel
  • Caster Bracket Material
    Steel
  • Wheel Material
    Elastomer (Noise-Suppression Type)
  • Amount Of Content
    1 unit

Product Description

[Features]
· Has two 42 mm deep drawers that are suitable for storing documents.
· The drawer has a latch function that prevents it from popping out.
· Pipes are adopted as posts for easy assembly and shelf relocations.

Part Number
PEW-662X-W SALE
PEW-662X-YG SALE
PEW-672X-W SALE
PEW-672X-YG SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Frontage
(mm)
Depth
(mm)
Color Trusco Code Mass
(g)
Amount Of Content

฿ 20,617.21

฿ 14,912.43

STEEL WAGONS 1 Piece(s) 40 Day(s) 600 400 White 488-2563 24500(24.5kg) 1 unit

฿ 20,617.21

฿ 14,912.43

STEEL WAGONS 1 Piece(s) 35 Day(s) 600 400 Young Green 488-2571 24500(24.5kg) 1 unit

฿ 23,812.97

฿ 16,711.94

STEEL WAGONS 1 Piece(s) 35 Day(s) 750 500 White 488-2768 33400(33.4kg) 1 unit

฿ 23,812.97

฿ 16,711.94

STEEL WAGONS 1 Piece(s) 35 Day(s) 750 500 Young Green 488-2776 33400(33.4kg) 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1