(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Phoenix Wagon (Noise Suppression Type/Standard) Height 1200 mm

Phoenix Wagon (Noise Suppression Type/Standard) Height 1200 mm

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 10,827.45 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
PEW-12103-W SALE
PEW-12103-YG SALE
PEW-12104-W SALE
PEW-12104-YG SALE
PEW-12123-W SALE
PEW-12123-YG SALE
PEW-12124-W SALE
PEW-12124-YG SALE
PEW-1293-W SALE
PEW-1293-YG SALE
PEW-1294-W SALE
PEW-1294-YG SALE
PEW-15104-W SALE
PEW-15104-YG SALE
PEW-15105-W SALE
PEW-15105-YG SALE
PEW-15124-W SALE
PEW-15124-YG SALE
PEW-15125-W SALE
PEW-15125-YG SALE
PEW-1594-W SALE
PEW-1594-YG SALE
PEW-1595-W SALE
PEW-1595-YG SALE
PEW-763-W
PEW-763-YG
PEW-773-W
PEW-773-YG
PEW-793-W SALE
PEW-793-YG SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Frontage
(mm)
Depth
(mm)
Height
(mm)
Color Trusco Code Number of Steps
(Level)
Mass
(g)
Amount Of Content

฿ 16,731.43

฿ 12,260.79

STEEL WAGONS 1 Piece(s) 40 Day(s) 1000 650 1200 White 488-1907 3 30800(30.8kg) 1 unit

฿ 16,731.43

฿ 12,260.79

STEEL WAGONS 1 Piece(s) 40 Day(s) 1000 650 1200 Young Green 488-1915 3 30800(30.8kg) 1 unit

฿ 19,411.43

฿ 14,331.46

STEEL WAGONS 1 Piece(s) 40 Day(s) 1000 650 1200 White 488-1923 4 38900(38.9kg) 1 unit

฿ 19,411.43

฿ 14,331.46

STEEL WAGONS 1 Piece(s) 40 Day(s) 1000 650 1200 Young Green 488-1931 4 38900(38.9kg) 1 unit

฿ 16,798.10

฿ 12,393.64

STEEL WAGONS 1 Piece(s) 40 Day(s) 1200 600 1200 White 488-1940 3 33400(33.4kg) 1 unit

฿ 16,798.10

฿ 12,393.64

STEEL WAGONS 1 Piece(s) 40 Day(s) 1200 600 1200 Young Green 488-1958 3 33400(33.4kg) 1 unit

฿ 19,326.37

฿ 14,516.04

STEEL WAGONS 1 Piece(s) 40 Day(s) 1200 600 1200 White 488-1982 4 42200(42.2kg) 1 unit

฿ 19,326.37

฿ 14,516.04

STEEL WAGONS 1 Piece(s) 40 Day(s) 1200 600 1200 Young Green 488-1991 4 42200(42.2kg) 1 unit

฿ 16,080.64

฿ 11,626.30

STEEL WAGONS 1 Piece(s) 40 Day(s) 900 600 1200 White 488-2024 3 25100(25.1kg) 1 unit

฿ 16,080.64

฿ 11,626.30

STEEL WAGONS 1 Piece(s) 40 Day(s) 900 600 1200 Young Green 488-2032 3 25100(25.1kg) 1 unit

฿ 18,553.66

฿ 13,494.08

STEEL WAGONS 1 Piece(s) 40 Day(s) 900 600 1200 White 488-2067 4 31300(31.3kg) 1 unit

฿ 18,553.66

฿ 13,494.08

STEEL WAGONS 1 Piece(s) 40 Day(s) 900 600 1200 Young Green 488-2075 4 31300(31.3kg) 1 unit

฿ 20,273.66

฿ 14,927.50

STEEL WAGONS 1 Piece(s) 40 Day(s) 1000 650 1500 White 488-2105 4 39700(39.7kg) 1 unit

฿ 20,273.66

฿ 14,927.50

STEEL WAGONS 1 Piece(s) 40 Day(s) 1000 650 1500 Young Green 488-2113 4 39700(39.7kg) 1 unit

฿ 22,475.91

฿ 17,000.78

STEEL WAGONS 1 Piece(s) 40 Day(s) 1000 650 1500 White 488-2121 5 47700(47.7kg) 1 unit

฿ 22,475.91

฿ 17,000.78

STEEL WAGONS 1 Piece(s) 35 Day(s) 1000 650 1500 Young Green 488-2130 5 47700(47.7kg) 1 unit

฿ 20,060.58

฿ 15,115.65

STEEL WAGONS 1 Piece(s) 40 Day(s) 1200 600 1500 White 488-2148 4 43100(43.1kg) 1 unit

฿ 20,060.58

฿ 15,115.65

STEEL WAGONS 1 Piece(s) 40 Day(s) 1200 600 1500 Young Green 488-2156 4 43100(43.1kg) 1 unit

฿ 23,106.14

฿ 17,239.49

STEEL WAGONS 1 Piece(s) 40 Day(s) 1200 600 1500 White 488-2164 5 51900(51.9kg) 1 unit

฿ 23,106.14

฿ 17,239.49

STEEL WAGONS 1 Piece(s) 40 Day(s) 1200 600 1500 Young Green 488-2172 5 51900(51.9kg) 1 unit

฿ 19,415.24

฿ 14,091.58

STEEL WAGONS 1 Piece(s) 40 Day(s) 900 600 1500 White 488-2181 4 32100(32.1kg) 1 unit

฿ 19,415.24

฿ 14,091.58

STEEL WAGONS 1 Piece(s) 40 Day(s) 900 600 1500 Young Green 488-2199 4 32100(32.1kg) 1 unit

฿ 21,888.26

฿ 15,960.92

STEEL WAGONS 1 Piece(s) 35 Day(s) 900 600 1500 White 488-2202 5 38200(38.2kg) 1 unit

฿ 21,888.26

฿ 15,960.92

STEEL WAGONS 1 Piece(s) 40 Day(s) 900 600 1500 Young Green 488-2211 5 38200(38.2kg) 1 unit

฿ 10,827.45

STEEL WAGONS 1 Piece(s) 40 Day(s) 600 400 740 White 488-3349 3 13600(13.6kg) 1 unit

฿ 10,827.45

STEEL WAGONS 1 Piece(s) 10 Day(s) 600 400 740 Young Green 488-3390 3 13600(13.6kg) 1 unit

฿ 12,624.77

STEEL WAGONS 1 Piece(s) 10 Day(s) 750 500 740 White 488-3721 3 19200(19.2kg) 1 unit

฿ 12,459.69

STEEL WAGONS 1 Piece(s) 10 Day(s) 750 500 740 Young Green 488-3772 3 19200(19.2kg) 1 unit

฿ 14,746.67

฿ 10,974.47

STEEL WAGONS 1 Piece(s) 40 Day(s) 900 600 740 White 488-3845 3 23800(23.8kg) 1 unit

฿ 15,140.32

฿ 10,975.22

STEEL WAGONS 1 Piece(s) 40 Day(s) 900 600 740 Young Green 488-3853 3 23800(23.8kg) 1 unit

Basic Specifications

  • Maximum Load(kg/unit)
    150
  • Details Type
    Assembly type
  • Uniform Load Capacity(kg/stage)
    100
  • Post Diameter(mm)
    25.4
  • Shelf Board Adjustment Pitch(mm)
    25
  • Spill Preventer Height(mm)
    50
  • Caster
    Swivel Type 100 mm (2 Pieces) Swivel Type (with Stopper) 100 mm (2 Pieces)
  • Main Body Material
    Steel
  • Caster Bracket Material
    Steel
  • Wheel Material
    Elastomer (Noise-Suppression Type)
  • Amount Of Content
    1 unit

Product Description

Wagon with an easily mounted bushing.
[Features]
· Pipe type wagon with quiet, smooth, comfortably usable soundproof casters.
· Pipes are adopted as posts for easy assembly and shelf relocations.
· Powder coated with environmentally friendly antibacterial agent.
[Applications]
· Ideal for storage of tools and instruments.

Part Number
PEW-12103-W SALE
PEW-12103-YG SALE
PEW-12104-W SALE
PEW-12104-YG SALE
PEW-12123-W SALE
PEW-12123-YG SALE
PEW-12124-W SALE
PEW-12124-YG SALE
PEW-1293-W SALE
PEW-1293-YG SALE
PEW-1294-W SALE
PEW-1294-YG SALE
PEW-15104-W SALE
PEW-15104-YG SALE
PEW-15105-W SALE
PEW-15105-YG SALE
PEW-15124-W SALE
PEW-15124-YG SALE
PEW-15125-W SALE
PEW-15125-YG SALE
PEW-1594-W SALE
PEW-1594-YG SALE
PEW-1595-W SALE
PEW-1595-YG SALE
PEW-763-W
PEW-763-YG
PEW-773-W
PEW-773-YG
PEW-793-W SALE
PEW-793-YG SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Frontage
(mm)
Depth
(mm)
Height
(mm)
Color Trusco Code Number of Steps
(Level)
Mass
(g)
Amount Of Content

฿ 16,731.43

฿ 12,260.79

STEEL WAGONS 1 Piece(s) 40 Day(s) 1000 650 1200 White 488-1907 3 30800(30.8kg) 1 unit

฿ 16,731.43

฿ 12,260.79

STEEL WAGONS 1 Piece(s) 40 Day(s) 1000 650 1200 Young Green 488-1915 3 30800(30.8kg) 1 unit

฿ 19,411.43

฿ 14,331.46

STEEL WAGONS 1 Piece(s) 40 Day(s) 1000 650 1200 White 488-1923 4 38900(38.9kg) 1 unit

฿ 19,411.43

฿ 14,331.46

STEEL WAGONS 1 Piece(s) 40 Day(s) 1000 650 1200 Young Green 488-1931 4 38900(38.9kg) 1 unit

฿ 16,798.10

฿ 12,393.64

STEEL WAGONS 1 Piece(s) 40 Day(s) 1200 600 1200 White 488-1940 3 33400(33.4kg) 1 unit

฿ 16,798.10

฿ 12,393.64

STEEL WAGONS 1 Piece(s) 40 Day(s) 1200 600 1200 Young Green 488-1958 3 33400(33.4kg) 1 unit

฿ 19,326.37

฿ 14,516.04

STEEL WAGONS 1 Piece(s) 40 Day(s) 1200 600 1200 White 488-1982 4 42200(42.2kg) 1 unit

฿ 19,326.37

฿ 14,516.04

STEEL WAGONS 1 Piece(s) 40 Day(s) 1200 600 1200 Young Green 488-1991 4 42200(42.2kg) 1 unit

฿ 16,080.64

฿ 11,626.30

STEEL WAGONS 1 Piece(s) 40 Day(s) 900 600 1200 White 488-2024 3 25100(25.1kg) 1 unit

฿ 16,080.64

฿ 11,626.30

STEEL WAGONS 1 Piece(s) 40 Day(s) 900 600 1200 Young Green 488-2032 3 25100(25.1kg) 1 unit

฿ 18,553.66

฿ 13,494.08

STEEL WAGONS 1 Piece(s) 40 Day(s) 900 600 1200 White 488-2067 4 31300(31.3kg) 1 unit

฿ 18,553.66

฿ 13,494.08

STEEL WAGONS 1 Piece(s) 40 Day(s) 900 600 1200 Young Green 488-2075 4 31300(31.3kg) 1 unit

฿ 20,273.66

฿ 14,927.50

STEEL WAGONS 1 Piece(s) 40 Day(s) 1000 650 1500 White 488-2105 4 39700(39.7kg) 1 unit

฿ 20,273.66

฿ 14,927.50

STEEL WAGONS 1 Piece(s) 40 Day(s) 1000 650 1500 Young Green 488-2113 4 39700(39.7kg) 1 unit

฿ 22,475.91

฿ 17,000.78

STEEL WAGONS 1 Piece(s) 40 Day(s) 1000 650 1500 White 488-2121 5 47700(47.7kg) 1 unit

฿ 22,475.91

฿ 17,000.78

STEEL WAGONS 1 Piece(s) 35 Day(s) 1000 650 1500 Young Green 488-2130 5 47700(47.7kg) 1 unit

฿ 20,060.58

฿ 15,115.65

STEEL WAGONS 1 Piece(s) 40 Day(s) 1200 600 1500 White 488-2148 4 43100(43.1kg) 1 unit

฿ 20,060.58

฿ 15,115.65

STEEL WAGONS 1 Piece(s) 40 Day(s) 1200 600 1500 Young Green 488-2156 4 43100(43.1kg) 1 unit

฿ 23,106.14

฿ 17,239.49

STEEL WAGONS 1 Piece(s) 40 Day(s) 1200 600 1500 White 488-2164 5 51900(51.9kg) 1 unit

฿ 23,106.14

฿ 17,239.49

STEEL WAGONS 1 Piece(s) 40 Day(s) 1200 600 1500 Young Green 488-2172 5 51900(51.9kg) 1 unit

฿ 19,415.24

฿ 14,091.58

STEEL WAGONS 1 Piece(s) 40 Day(s) 900 600 1500 White 488-2181 4 32100(32.1kg) 1 unit

฿ 19,415.24

฿ 14,091.58

STEEL WAGONS 1 Piece(s) 40 Day(s) 900 600 1500 Young Green 488-2199 4 32100(32.1kg) 1 unit

฿ 21,888.26

฿ 15,960.92

STEEL WAGONS 1 Piece(s) 35 Day(s) 900 600 1500 White 488-2202 5 38200(38.2kg) 1 unit

฿ 21,888.26

฿ 15,960.92

STEEL WAGONS 1 Piece(s) 40 Day(s) 900 600 1500 Young Green 488-2211 5 38200(38.2kg) 1 unit

฿ 10,827.45

STEEL WAGONS 1 Piece(s) 40 Day(s) 600 400 740 White 488-3349 3 13600(13.6kg) 1 unit

฿ 10,827.45

STEEL WAGONS 1 Piece(s) 10 Day(s) 600 400 740 Young Green 488-3390 3 13600(13.6kg) 1 unit

฿ 12,624.77

STEEL WAGONS 1 Piece(s) 10 Day(s) 750 500 740 White 488-3721 3 19200(19.2kg) 1 unit

฿ 12,459.69

STEEL WAGONS 1 Piece(s) 10 Day(s) 750 500 740 Young Green 488-3772 3 19200(19.2kg) 1 unit

฿ 14,746.67

฿ 10,974.47

STEEL WAGONS 1 Piece(s) 40 Day(s) 900 600 740 White 488-3845 3 23800(23.8kg) 1 unit

฿ 15,140.32

฿ 10,975.22

STEEL WAGONS 1 Piece(s) 40 Day(s) 900 600 740 Young Green 488-3853 3 23800(23.8kg) 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1