(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Clean Phoenix Wagon (SUS430/Rack Type) Height 632 mm

Clean Phoenix Wagon (SUS430/Rack Type) Height 632 mm

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 15,599.29 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
CPE4-R763 SALE
CPE4-R773 SALE
CPE4-R793 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Frontage
(mm)
Depth
(mm)
Trusco Code Mass
(g)
Amount Of Content

฿ 15,599.29

฿ 12,911.53

STAINLESS WAGONS 1 Piece(s) 10 Day(s) 600 400 488-1575 12200(12.2kg) 1 unit

฿ 17,655.17

฿ 14,627.31

STAINLESS WAGONS 1 Piece(s) 10 Day(s) 750 500 488-1583 15200(15.2kg) 1 unit

฿ 20,671.32

฿ 17,192.34

STAINLESS WAGONS 1 Piece(s) 19 Day(s) 900 600 488-1591 18200(18.2kg) 1 unit

Basic Specifications

  • Height(mm)
    632
  • Maximum Load(kg/unit)
    150
  • Details Type
    Assembly type
  • Uniform Load Capacity(kg/stage)
    100
  • Post Diameter(mm)
    25.4
  • Number of Steps(Level)
    3
  • Shelf Board
    Shelf With Spill Preventer (For Both Front/Back)
  • Shelf Board Adjustment Pitch(mm)
    25
  • Spill Preventer Height(mm)
    50
  • Material
    Adjuster Screw: Stainless Steel (SUS304), Adjuster Base: Nylon
  • Main Body Material
    Stainless steel (SUS430)
  • Bushing
    Conductive Resin
  • Amount Of Content
    1 unit

Product Description

A rack-type wagon with stainless steel adjusters.
[Features]
·It uses bushings that are easy to install.
·Manufacturing country: Japan.
·Assembly guide: 50 minutes per person.
[Applications]
·For food-related, medical-related, and other areas where hygiene is a concern.

Part Number
CPE4-R763 SALE
CPE4-R773 SALE
CPE4-R793 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Frontage
(mm)
Depth
(mm)
Trusco Code Mass
(g)
Amount Of Content

฿ 15,599.29

฿ 12,911.53

STAINLESS WAGONS 1 Piece(s) 10 Day(s) 600 400 488-1575 12200(12.2kg) 1 unit

฿ 17,655.17

฿ 14,627.31

STAINLESS WAGONS 1 Piece(s) 10 Day(s) 750 500 488-1583 15200(15.2kg) 1 unit

฿ 20,671.32

฿ 17,192.34

STAINLESS WAGONS 1 Piece(s) 19 Day(s) 900 600 488-1591 18200(18.2kg) 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1