(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Shelf Board for Clean Phoenix Wagon (SUS304)

Shelf Board for Clean Phoenix Wagon (SUS304)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • From :
    ฿ 5,416.62 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
CPE3-64T
CPE3-75T
CPE3-96T
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Frontage
(mm)
Depth
(mm)
JAN Code Trusco Code Mass
(g)
Amount Of Content

฿ 5,416.62

STAINLESS WAGONS 1 Piece(s) 1 Day(s) 600 400 4989999412420 488-0889 3100(3.1kg) 1 pc.

฿ 7,761.00

STAINLESS WAGONS 1 Piece(s) 1 Day(s) 750 500 4989999412437 488-0986 4100(4.1kg) 1 pc.

฿ 8,240.96

STAINLESS WAGONS 1 Piece(s) 1 Day(s) 900 600 4989999412444 488-1117 5100(5.1kg) 1 pc.

Basic Specifications

  • Height(mm)
    50
  • Other
    Option
  • Material
    Stainless steel (SUS304)
  • Accessory
    Conductive mounting bushing (4 pcs)
  • Amount Of Content
    1 pc.

Product Description

Shelves for Clean Phoenix Wagon.
[Features]
·Both front and back can be used.
[Applications]
·Can be used to replace or add shelves.

Part Number
CPE3-64T
CPE3-75T
CPE3-96T
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Frontage
(mm)
Depth
(mm)
JAN Code Trusco Code Mass
(g)
Amount Of Content

฿ 5,416.62

STAINLESS WAGONS 1 Piece(s) 1 Day(s) 600 400 4989999412420 488-0889 3100(3.1kg) 1 pc.

฿ 7,761.00

STAINLESS WAGONS 1 Piece(s) 1 Day(s) 750 500 4989999412437 488-0986 4100(4.1kg) 1 pc.

฿ 8,240.96

STAINLESS WAGONS 1 Piece(s) 1 Day(s) 900 600 4989999412444 488-1117 5100(5.1kg) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Materials

●Stainless Steel(SUS304)

Accessories

●Mounting Conductive Bushing(4 pieces)