(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Clean Phoenix Wagon (SUS304/Conducting Type) Height 600 mm

Clean Phoenix Wagon (SUS304/Conducting Type) Height 600 mm

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of CPE3-662SD

  • Frontage(mm)
    600
  • Depth(mm)
    400
  • Height(mm)
    600
  • Maximum Load(kg/unit)
    150
  • Details Type
    Assembly type
  • Uniform Load Capacity(kg/stage)
    100
  • Post Diameter(mm)
    25.4
  • Trusco Code
    488-0919
  • Number of Steps(Level)
    2
  • Shelf Board
    Shelf With Spill Preventer (For Both Front/Back)
  • Surface resistance value
    10000Ω
  • Shelf Board Adjustment Pitch(mm)
    25
  • Spill Preventer Height(mm)
    50
  • Caster
    Swivel Type 100 mm (2 Pieces) Swivel Type (with Stopper) 100 mm (2 Pieces)
  • Mass(g)
    11200(11.2kg)
  • Main Body Material
    Stainless steel (SUS304)
  • Bushing
    Conductive Resin
  • Caster Bracket Material
    Stainless Steel (SUS304)
  • Wheel Material
    Conductive Rubber
  • Amount Of Content
    1 unit
Part Number
CPE3-662SD SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 22,545.94

฿ 18,634.22

STAINLESS WAGONS 1 Piece(s) 10 Day(s) 1 unit

Basic Specifications

  • Frontage(mm)
    600
  • Depth(mm)
    400
  • Height(mm)
    600
  • Maximum Load(kg/unit)
    150
  • Details Type
    Assembly type
  • Uniform Load Capacity(kg/stage)
    100
  • Post Diameter(mm)
    25.4
  • Trusco Code
    488-0919
  • Number of Steps(Level)
    2
  • Shelf Board
    Shelf With Spill Preventer (For Both Front/Back)
  • Surface resistance value
    10000Ω
  • Shelf Board Adjustment Pitch(mm)
    25
  • Spill Preventer Height(mm)
    50
  • Caster
    Swivel Type 100 mm (2 Pieces) Swivel Type (with Stopper) 100 mm (2 Pieces)
  • Mass(g)
    11200(11.2kg)
  • Main Body Material
    Stainless steel (SUS304)
  • Bushing
    Conductive Resin
  • Caster Bracket Material
    Stainless Steel (SUS304)
  • Wheel Material
    Conductive Rubber
  • Amount Of Content
    1 unit

Product Description

[Features]
· Great for transporting precision parts or goods for which there is a concern of static shock, as the wheels use conductive rubber and the bushing is made of conductive resin.

Specifications of CPE3-662SD

  • Frontage(mm)
    600
  • Depth(mm)
    400
  • Height(mm)
    600
  • Maximum Load(kg/unit)
    150
  • Details Type
    Assembly type
  • Uniform Load Capacity(kg/stage)
    100
  • Post Diameter(mm)
    25.4
  • Trusco Code
    488-0919
  • Number of Steps(Level)
    2
  • Shelf Board
    Shelf With Spill Preventer (For Both Front/Back)
  • Surface resistance value
    10000Ω
  • Shelf Board Adjustment Pitch(mm)
    25
  • Spill Preventer Height(mm)
    50
  • Caster
    Swivel Type 100 mm (2 Pieces) Swivel Type (with Stopper) 100 mm (2 Pieces)
  • Mass(g)
    11200(11.2kg)
  • Main Body Material
    Stainless steel (SUS304)
  • Bushing
    Conductive Resin
  • Caster Bracket Material
    Stainless Steel (SUS304)
  • Wheel Material
    Conductive Rubber
  • Amount Of Content
    1 unit
Part Number
CPE3-662SD SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 22,545.94

฿ 18,634.22

STAINLESS WAGONS 1 Piece(s) 10 Day(s) 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1