(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Clean Phoenix Wagon (SUS304/Conducting Type) Height 1200 mm

Clean Phoenix Wagon (SUS304/Conducting Type) Height 1200 mm

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 25,406.52 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
CPE3-1264SD SALE
CPE3-1274SD SALE
CPE3-1294SD SALE
CPE3-672SD SALE
CPE3-692SD SALE
CPE3-763SD SALE
CPE3-773SD SALE
CPE3-793SD SALE
CPE3-963SD SALE
CPE3-973SD SALE
CPE3-993SD SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Frontage
(mm)
Depth
(mm)
Height
(mm)
Trusco Code Number of Steps
(Level)
Mass
(g)
Amount Of Content

฿ 35,857.00

฿ 29,686.01

STAINLESS WAGONS 1 Piece(s) 19 Day(s) 600 400 1200 488-0811 4 19100(19.1kg) 1 unit

฿ 41,350.18

฿ 34,312.38

STAINLESS WAGONS 1 Piece(s) 35 Day(s) 750 500 1200 488-0846 4 23100(23.1kg) 1 unit

฿ 47,435.14

฿ 39,475.52

STAINLESS WAGONS 1 Piece(s) 35 Day(s) 900 600 1200 488-0871 4 27200(27.2kg) 1 unit

฿ 25,406.52

฿ 21,056.92

STAINLESS WAGONS 1 Piece(s) 10 Day(s) 750 500 600 488-0943 2 13200(13.2kg) 1 unit

฿ 28,456.75

฿ 23,636.18

STAINLESS WAGONS 1 Piece(s) 10 Day(s) 900 600 600 488-0978 2 15300(15.3kg) 1 unit

฿ 29,665.08

฿ 24,633.88

STAINLESS WAGONS 1 Piece(s) 10 Day(s) 600 400 740 488-1010 3 14700(14.7kg) 1 unit

฿ 33,842.26

฿ 28,156.76

STAINLESS WAGONS 1 Piece(s) 10 Day(s) 750 500 740 488-1044 3 17700(17.7kg) 1 unit

฿ 38,409.25

฿ 32,033.31

STAINLESS WAGONS 1 Piece(s) 40 Day(s) 900 600 740 488-1079 3 20800(20.8kg) 1 unit

฿ 29,727.07

฿ 24,631.85

STAINLESS WAGONS 1 Piece(s) 10 Day(s) 600 400 880 488-1109 3 15100(15.1kg) 1 unit

฿ 33,904.25

฿ 28,157.48

STAINLESS WAGONS 1 Piece(s) 10 Day(s) 750 500 880 488-1141 3 18100(18.1kg) 1 unit

฿ 38,471.24

฿ 32,031.15

STAINLESS WAGONS 1 Piece(s) 40 Day(s) 900 600 880 488-1176 3 21200(21.2kg) 1 unit

Basic Specifications

  • Maximum Load(kg/unit)
    150
  • Details Type
    Assembly type
  • Uniform Load Capacity(kg/stage)
    100
  • Post Diameter(mm)
    25.4
  • Shelf Board
    Shelf With Spill Preventer (For Both Front/Back)
  • Surface resistance value
    10000Ω
  • Shelf Board Adjustment Pitch(mm)
    25
  • Spill Preventer Height(mm)
    50
  • Caster
    Swivel Type 100 mm (2 Pieces) Swivel Type (with Stopper) 100 mm (2 Pieces)
  • Main Body Material
    Stainless steel (SUS304)
  • Bushing
    Conductive Resin
  • Caster Bracket Material
    Stainless Steel (SUS304)
  • Wheel Material
    Conductive Rubber
  • Amount Of Content
    1 unit

Product Description

[Features]
· Great for transporting precision parts or goods for which there is a concern of static shock, as the wheels use conductive rubber and the bushing is made of conductive resin.

Part Number
CPE3-1264SD SALE
CPE3-1274SD SALE
CPE3-1294SD SALE
CPE3-672SD SALE
CPE3-692SD SALE
CPE3-763SD SALE
CPE3-773SD SALE
CPE3-793SD SALE
CPE3-963SD SALE
CPE3-973SD SALE
CPE3-993SD SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Frontage
(mm)
Depth
(mm)
Height
(mm)
Trusco Code Number of Steps
(Level)
Mass
(g)
Amount Of Content

฿ 35,857.00

฿ 29,686.01

STAINLESS WAGONS 1 Piece(s) 19 Day(s) 600 400 1200 488-0811 4 19100(19.1kg) 1 unit

฿ 41,350.18

฿ 34,312.38

STAINLESS WAGONS 1 Piece(s) 35 Day(s) 750 500 1200 488-0846 4 23100(23.1kg) 1 unit

฿ 47,435.14

฿ 39,475.52

STAINLESS WAGONS 1 Piece(s) 35 Day(s) 900 600 1200 488-0871 4 27200(27.2kg) 1 unit

฿ 25,406.52

฿ 21,056.92

STAINLESS WAGONS 1 Piece(s) 10 Day(s) 750 500 600 488-0943 2 13200(13.2kg) 1 unit

฿ 28,456.75

฿ 23,636.18

STAINLESS WAGONS 1 Piece(s) 10 Day(s) 900 600 600 488-0978 2 15300(15.3kg) 1 unit

฿ 29,665.08

฿ 24,633.88

STAINLESS WAGONS 1 Piece(s) 10 Day(s) 600 400 740 488-1010 3 14700(14.7kg) 1 unit

฿ 33,842.26

฿ 28,156.76

STAINLESS WAGONS 1 Piece(s) 10 Day(s) 750 500 740 488-1044 3 17700(17.7kg) 1 unit

฿ 38,409.25

฿ 32,033.31

STAINLESS WAGONS 1 Piece(s) 40 Day(s) 900 600 740 488-1079 3 20800(20.8kg) 1 unit

฿ 29,727.07

฿ 24,631.85

STAINLESS WAGONS 1 Piece(s) 10 Day(s) 600 400 880 488-1109 3 15100(15.1kg) 1 unit

฿ 33,904.25

฿ 28,157.48

STAINLESS WAGONS 1 Piece(s) 10 Day(s) 750 500 880 488-1141 3 18100(18.1kg) 1 unit

฿ 38,471.24

฿ 32,031.15

STAINLESS WAGONS 1 Piece(s) 40 Day(s) 900 600 880 488-1176 3 21200(21.2kg) 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1