(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Option For Eagle / Birdy Wagon Shelf Board For Partition Plate

Option For Eagle / Birdy Wagon Shelf Board For Partition Plate

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • From :
    ฿ 2,187.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
EGW-S64FT-W
EGW-S64FT-YG
EGW-S75FT-W
EGW-S75FT-YG
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Frontage
(mm)
Depth
(mm)
Color JAN Code Trusco Code Mass
(g)
Amount Of Content

฿ 2,187.00

STEEL WAGONS 1 Piece(s) 1 Day(s) 600 400 White 4989999413250 485-7488 3000(3.0kg) 1 pc.

฿ 2,187.00

STEEL WAGONS 1 Piece(s) 12 Day(s) 600 400 Young Green 4989999413267 485-7496 3000(3.0kg) 1 pc.

฿ 2,744.00

STEEL WAGONS 1 Piece(s) 10 Day(s) 750 500 White 4989999411126 487-8710 3300(3.3kg) 1 pc.

฿ 2,744.00

STEEL WAGONS 1 Piece(s) 1 Day(s) 750 500 Young Green 4989999411133 487-8728 3300(3.3kg) 1 pc.

Basic Specifications

  • Height(mm)
    60
  • Other
    Option
  • Material
    Steel
  • Amount Of Content
    1 pc.

Product Description

Shelves for dividers for both Eagle Wagon and Birdy Wagon.
[Features]
·Materials: Steel.
·Manufacturing country: Japan.
[Applications]
·Can be used for both Eagle Wagon and Birdy Wagon.

Part Number
EGW-S64FT-W
EGW-S64FT-YG
EGW-S75FT-W
EGW-S75FT-YG
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Frontage
(mm)
Depth
(mm)
Color JAN Code Trusco Code Mass
(g)
Amount Of Content

฿ 2,187.00

STEEL WAGONS 1 Piece(s) 1 Day(s) 600 400 White 4989999413250 485-7488 3000(3.0kg) 1 pc.

฿ 2,187.00

STEEL WAGONS 1 Piece(s) 12 Day(s) 600 400 Young Green 4989999413267 485-7496 3000(3.0kg) 1 pc.

฿ 2,744.00

STEEL WAGONS 1 Piece(s) 10 Day(s) 750 500 White 4989999411126 487-8710 3300(3.3kg) 1 pc.

฿ 2,744.00

STEEL WAGONS 1 Piece(s) 1 Day(s) 750 500 Young Green 4989999411133 487-8728 3300(3.3kg) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Materials

●Steel