(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Phoenix Wagon (Tooling Type)

Phoenix Wagon (Tooling Type)

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 14,938.48 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
PEW-TL962A-W SALE
PEW-TL962A-YG SALE
PEW-TL962B-W SALE
PEW-TL962B-YG SALE
PEW-TL962C-W SALE
PEW-TL962C-YG SALE
PEW-TL972A-W SALE
PEW-TL972A-YG SALE
PEW-TL972B-W SALE
PEW-TL972B-YG SALE
PEW-TL972C-W SALE
PEW-TL972C-YG SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Frontage
(mm)
Depth
(mm)
Color Number of storage holders Trusco Code Mass
(g)
Amount Of Content

฿ 14,938.48

฿ 11,171.00

TOOL CARTS WITH SAFETY LOCKS 1 Piece(s) 19 Day(s) 600 400 White NT-50: 13 pcs 488-5643 15900(15.9kg) 1 unit

฿ 14,938.48

฿ 11,171.00

TOOL CARTS WITH SAFETY LOCKS 1 Piece(s) 10 Day(s) 600 400 Young Green NT-50: 13 pcs 488-5651 15900(15.9kg) 1 unit

฿ 15,414.00

฿ 14,179.34

TOOL CARTS WITH SAFETY LOCKS 1 Piece(s) 19 Day(s) 600 400 White NT-40: 18 pcs 488-5686 16400(16.4kg) 1 unit

฿ 15,015.96

฿ 11,140.34

TOOL CARTS WITH SAFETY LOCKS 1 Piece(s) 12 Day(s) 600 400 Young Green NT-40: 18 pcs 488-5694 16400(16.4kg) 1 unit

฿ 15,093.45

฿ 11,131.42

TOOL CARTS WITH SAFETY LOCKS 1 Piece(s) 12 Day(s) 600 400 White BT-30: 23 pcs 488-5724 16900(16.9kg) 1 unit

฿ 15,093.45

฿ 11,131.42

TOOL CARTS WITH SAFETY LOCKS 1 Piece(s) 12 Day(s) 600 400 Young Green BT-30: 23 pcs 488-5732 16900(16.9kg) 1 unit

฿ 17,281.40

฿ 12,672.45

TOOL CARTS WITH SAFETY LOCKS 1 Piece(s) 35 Day(s) 750 500 White NT-50: 18 pcs 488-5767 21400(21.4kg) 1 unit

฿ 17,281.40

฿ 12,672.45

TOOL CARTS WITH SAFETY LOCKS 1 Piece(s) 35 Day(s) 750 500 Young Green NT-50: 18 pcs 488-5775 21400(21.4kg) 1 unit

฿ 17,529.00

฿ 16,126.68

TOOL CARTS WITH SAFETY LOCKS 1 Piece(s) 40 Day(s) 750 500 White NT-40: 24 pcs 488-5805 22000(22.0kg) 1 unit

฿ 15,616.13

฿ 12,670.93

TOOL CARTS WITH SAFETY LOCKS 1 Piece(s) 35 Day(s) 750 500 Young Green NT-40: 24 pcs 493-5624 22000(22.0kg) 1 unit

฿ 17,512.72

฿ 12,644.18

TOOL CARTS WITH SAFETY LOCKS 1 Piece(s) 35 Day(s) 750 500 White BT-30: 30 pcs 493-5390 22600(22.6kg) 1 unit

฿ 17,512.72

฿ 16,092.44

TOOL CARTS WITH SAFETY LOCKS 1 Piece(s) 35 Day(s) 750 500 Young Green BT-30: 30 pcs 493-5403 22600(22.6kg) 1 unit

Basic Specifications

  • Height(mm)
    880
  • Maximum Load(kg/unit)
    150
  • Details Type
    Assembly type
  • Uniform Load Capacity(kg/stage)
    100
  • Shelf Board
    Shelf With Spill Preventer (For Both Front/Back)
  • Shelf Board Adjustment Pitch(mm)
    25
  • Spill Preventer Height(mm)
    50
  • Caster
    Swivel Type 100 mm (2 Pieces) Swivel Type (with Stopper) 100 mm (2 Pieces)
  • Main Body Material
    Steel (Antibacterial Coating)
  • Caster Bracket Material
    Steel
  • Wheel Material
    Nylon Urethane
  • Amount Of Content
    1 unit

Product Description

Wagon with an easily mounted bushing.
[Features]
· It can be used for both BT and NT Shanks.
· Pipes are adopted as posts for extremely easy assembly and shelf relocations.
· Powder coated with environmentally friendly antibacterial agent.
[Applications]
· Ideal for managing tools and parts by installing 1 unit next to relevant machinery.
· Ideal for storage of tools and instruments.

Part Number
PEW-TL962A-W SALE
PEW-TL962A-YG SALE
PEW-TL962B-W SALE
PEW-TL962B-YG SALE
PEW-TL962C-W SALE
PEW-TL962C-YG SALE
PEW-TL972A-W SALE
PEW-TL972A-YG SALE
PEW-TL972B-W SALE
PEW-TL972B-YG SALE
PEW-TL972C-W SALE
PEW-TL972C-YG SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Frontage
(mm)
Depth
(mm)
Color Number of storage holders Trusco Code Mass
(g)
Amount Of Content

฿ 14,938.48

฿ 11,171.00

TOOL CARTS WITH SAFETY LOCKS 1 Piece(s) 19 Day(s) 600 400 White NT-50: 13 pcs 488-5643 15900(15.9kg) 1 unit

฿ 14,938.48

฿ 11,171.00

TOOL CARTS WITH SAFETY LOCKS 1 Piece(s) 10 Day(s) 600 400 Young Green NT-50: 13 pcs 488-5651 15900(15.9kg) 1 unit

฿ 15,414.00

฿ 14,179.34

TOOL CARTS WITH SAFETY LOCKS 1 Piece(s) 19 Day(s) 600 400 White NT-40: 18 pcs 488-5686 16400(16.4kg) 1 unit

฿ 15,015.96

฿ 11,140.34

TOOL CARTS WITH SAFETY LOCKS 1 Piece(s) 12 Day(s) 600 400 Young Green NT-40: 18 pcs 488-5694 16400(16.4kg) 1 unit

฿ 15,093.45

฿ 11,131.42

TOOL CARTS WITH SAFETY LOCKS 1 Piece(s) 12 Day(s) 600 400 White BT-30: 23 pcs 488-5724 16900(16.9kg) 1 unit

฿ 15,093.45

฿ 11,131.42

TOOL CARTS WITH SAFETY LOCKS 1 Piece(s) 12 Day(s) 600 400 Young Green BT-30: 23 pcs 488-5732 16900(16.9kg) 1 unit

฿ 17,281.40

฿ 12,672.45

TOOL CARTS WITH SAFETY LOCKS 1 Piece(s) 35 Day(s) 750 500 White NT-50: 18 pcs 488-5767 21400(21.4kg) 1 unit

฿ 17,281.40

฿ 12,672.45

TOOL CARTS WITH SAFETY LOCKS 1 Piece(s) 35 Day(s) 750 500 Young Green NT-50: 18 pcs 488-5775 21400(21.4kg) 1 unit

฿ 17,529.00

฿ 16,126.68

TOOL CARTS WITH SAFETY LOCKS 1 Piece(s) 40 Day(s) 750 500 White NT-40: 24 pcs 488-5805 22000(22.0kg) 1 unit

฿ 15,616.13

฿ 12,670.93

TOOL CARTS WITH SAFETY LOCKS 1 Piece(s) 35 Day(s) 750 500 Young Green NT-40: 24 pcs 493-5624 22000(22.0kg) 1 unit

฿ 17,512.72

฿ 12,644.18

TOOL CARTS WITH SAFETY LOCKS 1 Piece(s) 35 Day(s) 750 500 White BT-30: 30 pcs 493-5390 22600(22.6kg) 1 unit

฿ 17,512.72

฿ 16,092.44

TOOL CARTS WITH SAFETY LOCKS 1 Piece(s) 35 Day(s) 750 500 Young Green BT-30: 30 pcs 493-5403 22600(22.6kg) 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1